{"id":26603,"date":"2025-05-06T10:49:05","date_gmt":"2025-05-06T10:49:05","guid":{"rendered":"https:\/\/ati.novanta.com\/product\/tool-changers-qc-18\/"},"modified":"2026-10-12T18:33:22","modified_gmt":"2026-10-12T18:33:22","slug":"tool-changers-qc-18","status":"publish","type":"product","link":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/","title":{"rendered":"QC-18 \u5200\u5177\u66f4\u6362\u5668"},"content":{"rendered":"\n<div class=\"alignfull has-secondary-background-color has-background is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:var(--wp--preset--spacing--20);padding-bottom:var(--wp--preset--spacing--80)\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<rt-tabs class=\"novanta-tabs-wrapper\" current-tab=\"tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\" >\n\n\t<rt-tabs-nav class=\"novanta-tabs-nav\">\n\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\"  active=\"yes\">\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\">\u4ea7\u54c1\u7279\u70b9<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%8a%80%e6%9c%af%e8%a7%84%e6%a0%bc-2\">\u6280\u672f\u89c4\u683c<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%96%87%e6%a1%a3%e4%b8%8e%e4%b8%8b%e8%bd%bd-3\">\u6587\u6863\u4e0e\u4e0b\u8f7d<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-3d-cad-%e6%a8%a1%e5%9e%8b-4\">3D CAD \u6a21\u578b<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e9%85%8d%e4%bb%b6-5\">\u914d\u4ef6<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t\t\t\t\t\t<rt-tabs-nav-item class=\"novanta-tabs-nav__item has-medium-font-size\" >\n\t\t\t\t<a class=\"has-foreground-color\" href=\"#tab-%e6%9c%89%e6%95%88%e8%bd%bd%e8%8d%b7%e5%9b%be%e8%a1%a8-6\">\u6709\u6548\u8f7d\u8377\u56fe\u8868<\/a>\n\t\t\t<\/rt-tabs-nav-item>\n\n\t\t\t\t\t\t<\/rt-tabs-nav>\n\n\t\t\t\t\t<rt-tabs-tab id=\"tab-%e4%ba%a7%e5%93%81%e7%89%b9%e7%82%b9-1\"  open=\"yes\">\n\t\t\t\t\t\n<div class=\"alignfull is-layout-constrained wp-block-one-novanta-section-is-layout-constrained\" style=\"padding-top:0;padding-bottom:0\">\n<div class=\"wp-block-one-novanta-section-content alignwide\">\n<div class=\"two-columns--media-align-left wp-block-one-novanta-fifty-fifty-wrapper two-columns two-columns--vertical-align-top\">\n\t\n<div class=\"two-columns__column\">\n\t<h2 class=\"one-novanta-50-50-wrapper__heading has-xx-large-font-size\">\u4ea7\u54c1\u7279\u70b9<\/h2><\/div>\n\n<div class=\"two-columns__column\">\n\t\n<div class=\"wp-block-one-novanta-fifty-fifty-wrapper alignfull\">\n<ul class=\"wp-block-list\">\n<li>\u7535\u52a8\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u538b\u7f29\u7a7a\u6c14\u7684\u5e94\u7528\u573a\u666f\u3002<\/li>\n\n\n\n<li>12\u9488M16\u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002<\/li>\n\n\n\n<li>\u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002<\/li>\n\n\n\n<li>\u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u6750\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002<\/li>\n\n\n\n<li>\u83b7\u5f97\u4e13\u5229\u7684\u6545\u969c\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u5728\u6d3b\u585e\u4e0a\u7684\u529b\u5f88\u5c0f\u3002<\/li>\n\n\n\n<li>\u901a\u8fc7\u63a5\u53e3\u677f\u652f\u6301\u591a\u79cd\u5b89\u88c5\u65b9\u5f0f<\/li>\n\n\n\n<li>\u6240\u6709\u9501\u5b9a\u90e8\u4ef6\u5747\u7531 Rc58 \u4e0d\u9508\u94a2\u5236\u6210\u3002<\/li>\n\n\n\n<li>\u63d0\u4f9b 3 \u4e2a\u5e73\u9762\u63a5\u53e3\uff0c\u7528\u4e8e\u5b89\u88c5\u7535\u5b50\u6a21\u5757\u4ee5\u589e\u5f3a\u529f\u80fd<\/li>\n\n\n\n<li>\u5de5\u4f5c\u7535\u538b\uff1a21-30 VDC\u3002<\/li>\n\n\n\n<li>\u529f\u8017\u4f4e\u3002<\/li>\n<\/ul>\n\n\n\n<div class=\"wp-block-buttons is-layout-flex wp-block-buttons-is-layout-flex\">\n<div class=\"wp-block-button is-style-outline has-arrow type-light is-style-outline--1\"><a data-form-id=\"\" data-gate-id=\"\" data-is-download-quote-button=\"0\" id=\"784388c3-d4c1-4334-914d-a538d6aa14cf\" class=\"wp-block-button__link wp-element-button\" href=\"https:\/\/ati.novanta.com\/zh\/products\/tool-changers\/\">\u4e86\u89e3\u6709\u5173\u5200\u5177\u66f4\u6362\u5668\u7684\u66f4\u591a\u4fe1\u606f<\/a><\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%8a%80%e6%9c%af%e8%a7%84%e6%a0%bc-2\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Specification<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">Value<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u63cf\u8ff0\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5feb\u901f\u66f4\u6362\u5927\u5e08\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u9501\u5b9a\u68c0\u6d4b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u96c6\u6210\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u5efa\u8bae\u6709\u6548\u8f7d\u8377\u9650\u5236\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t18 \u516c\u65a4\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u9501\u7d27\u529b\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1500 N\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u91cd\u590d\u6027\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t0.015 \u6beb\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u91cd\u91cf\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.41 \u5343\u514b\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u9759\u6001\u65f6\u523b Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t60 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u9759\u529b\u5f2f\u77e9 Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t80 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u52a8\u6001\u65f6\u523b Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t120 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u52a8\u6001\u529b\u77e9 Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t160 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Moment Mxy\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t300 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tMax Moment Mz\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t400 \u725b\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u9501\u5b9a\u504f\u79fb\u91cf\uff0cZ\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1 \u6beb\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u9501\u5b9a\u504f\u79fb\u91cf\uff0cXY\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b11 \u6beb\u7c73\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u9501\u5b9a\u504f\u79fb\u91cf\uff0cXY\u89d2\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b10.7\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u5927\u9501\u5b9a\u504f\u79fb\u91cf\uff0cZ\u8f74\u89d2\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u00b11\u00b0\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6700\u4f4e\/\u6700\u9ad8\u73af\u5883\u6e29\u5ea6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t5\/50\u00b0C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u8425\u4e1a\u65f6\u95f4\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t1.0\/1.0s\u7b80\u4f53\u4e2d\u6587\uff08\u5927\u9646\uff09\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u6a21\u5757\u5b89\u88c5\u5e03\u5c40\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t2 x J + K\/J \u5e73C\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u63a7\u5236\u6a21\u5757\u5b89\u88c5\u652f\u67b6\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tA\u5ba4\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u7279\u6b8a\u5c5e\u6027\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tA\u578b\u516c\u5bd3\u914d\u590724 VDC\u65e0\u5237\u4f3a\u670d\u7535\u673a\u3001\u96c6\u6210\u63a7\u5236\u5668\u4ee5\u53ca\u7528\u4e8e\u68c0\u6d4b\u201c\u9501\u5b9a\u201d\u3001\u201c\u89e3\u9501\u201d\u548c\u201c\u5f85\u9501\u5b9a\u201d\uff08RTL\uff09\u72b6\u6001\u7684PNP\u96c6\u6210\u4f20\u611f\u5668\u3002\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%96%87%e6%a1%a3%e4%b8%8e%e4%b8%8b%e8%bd%bd-3\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-documents wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\n<div class=\"wp-one-novanta-table__filter one-novanta-filter-dropdown\" data-filter-column=\"2\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-table__filter__option--default\">\u7b5b\u9009\u65b9\u5f0f \u7c7b\u578b<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">\u56fe\u7eb8<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">\u624b\u518c<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d\u7c7b\u578b<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8bed\u8a00<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9230-20-7830\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9230-20-7830.auto.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9630-20-018\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-20-018.auto.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t9620-20-B-18 \u7535\u52a8\u5200\u5177\u66f4\u6362\u5668\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u624b\u518c\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9620-20-B-18-Electric-Tool-Changer.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTSS \u548c\u624b\u52a8\u8026\u5408\u5668\u5b89\u88c5\u6a21\u5757\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-20-TSS-MMB-7130.auto.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tTSS \u5782\u76f4\u5de5\u5177\u63a5\u53e3\u677f &#8211; J16 \u6a21\u5f0f &#8211; \u5e26\u7f3a\u53e3\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t\u56fe\u7eb8\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9630-20-TSS-VBQ-8206.auto.pdf\" target=\"_blank\">English<\/a>\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-3d-cad-%e6%a8%a1%e5%9e%8b-4\" >\n\t\t\t\t\t\n<div class=\"wp-one-novanta-table wp-one-novanta-table--has-background--secondary\">\n\n\t<div class=\"wp-one-novanta-table__header\">\n\t\t\n\t\t<\/div>\n\n\t<figure data-is-loading=\"false\">\n\n\t\t<table class=\"wp-one-novanta-table__wrapper\">\n\n\t\t\t<thead class=\"wp-one-novanta-table__head\">\n\t\t\t\t<tr class=\"wp-one-novanta-table__head-row\">\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u4e0b\u8f7d<\/th>\n\t\t\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-table__head-cell wp-one-novanta-table__head-cell__background-mid-gray\">\u8bf4\u660e<\/th>\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t<\/thead>\n\n\t\t\t<tbody class=\"wp-one-novanta-table__body\">\n\t\t\t\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/www.3dcontentcentral.com\/Model-Preview-Resp.aspx?catalogId=201&amp;name=QC-18+Master\" target=\"_blank\">QC-18 Master<\/a>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tQC-18 Master\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\n\n<tr class=\"wp-one-novanta-table__body-row\">\n\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\t<a href=\"https:\/\/www.3dcontentcentral.com\/Model-Preview-Resp.aspx?catalogId=201&amp;name=QC-18+Tool\" target=\"_blank\">QC-18 \u5de5\u5177<\/a>\t\t\t<\/td>\n\t\t\t\t\t\t\t<td class=\"wp-one-novanta-table__body-cell\">\n\t\t\t\tQC-18 \u5de5\u5177\t\t\t<\/td>\n\t\t\t\t<\/tr>\n\n\t\t\t<\/tbody>\n\n\t\t<\/table>\n\n\t\t\n\t<div class=\"\n\t\twp-one-novanta-table__is-loading hidden\t\">\n\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"32\" height=\"32\" viewbox=\"0 0 24 24\"><!-- Icon from SVG Spinners by Utkarsh Verma - https:\/\/github.com\/n3r4zzurr0\/svg-spinners\/blob\/main\/LICENSE --><path fill=\"currentColor\" d=\"M12,1A11,11,0,1,0,23,12,11,11,0,0,0,12,1Zm0,19a8,8,0,1,1,8-8A8,8,0,0,1,12,20Z\" opacity=\".25\" \/><path fill=\"currentColor\" d=\"M12,4a8,8,0,0,1,7.89,6.7A1.53,1.53,0,0,0,21.38,12h0a1.5,1.5,0,0,0,1.48-1.75,11,11,0,0,0-21.72,0A1.5,1.5,0,0,0,2.62,12h0a1.53,1.53,0,0,0,1.49-1.3A8,8,0,0,1,12,4Z\"><animateTransform attributename=\"transform\" dur=\"0.75s\" repeatcount=\"indefinite\" type=\"rotate\" values=\"0 12 12;360 12 12\" \/><\/path><\/svg>\n\t<\/div>\n\n\t<\/figure>\n\n\t\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e9%85%8d%e4%bb%b6-5\" >\n\t\t\t\t\t\n<div class=\"align wp-block-one-novanta-accessories wp-one-novanta-compare-model-table wp-one-novanta-compare-model-table--variant--accessories\">\n\n\t\n<div class=\"wp-one-novanta-compare-model-table__filter one-novanta-filter-dropdown\" data-filter-column=\"1\">\n\n\t\t<button class=\"one-novanta-filter-dropdown__button wp-one-novanta-button wp-one-novanta-button--secondary\" aria-expanded=\"false\" type=\"button\">\n\t\t<span class=\"text\"><span class=\"one-novanta-filter-dropdown__selected\"><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value-prefix\"><\/span><span class=\"has-medium-font-size one-novanta-filter-dropdown__selected-value\">\u7b5b\u9009\u65b9\u5f0f \u90e8\u4ef6\u7f16\u53f7<\/span><\/span><\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg xmlns=\"http:\/\/www.w3.org\/2000\/svg\" width=\"12\" height=\"8\" viewbox=\"0 0 12 8\" fill=\"none\"><path fill=\"currentColor\" d=\"M1.41.297 6 4.877l4.59-4.58L12 1.707l-6 6-6-6L1.41.297Z\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t\n\t<ul class=\"one-novanta-filter-dropdown__dropdown-list is-hidden one-novanta-filter-dropdown__dropdown-list--left\" role=\"listbox\">\n\t\t<!-- Default option -->\n\t\t<li id=\"filter-option-0\" role=\"option\" class=\"selected wp-one-novanta-compare-model-table__filter__option--default\">\u7b5b\u9009\u65b9\u5f0f \u90e8\u4ef6\u7f16\u53f7<\/li>\n\n\t\t<!-- Options from column. -->\n\t\t\t\t\t<li id=\"filter-option-1\" role=\"option\">TSS<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-2\" role=\"option\">9120-TSS-VBQ-8206<\/li>\n\t\t\t\t\t\t<li id=\"filter-option-3\" role=\"option\">9120-TSS-MMB-7130<\/li>\n\t\t\t\t<\/ul>\n<\/div>\n\n\t<table class=\"wp-one-novanta-compare-model-table__wrapper\">\n\n\t\t<thead class=\"wp-one-novanta-compare-model-table__head\">\n\t\t\t<tr class=\"wp-one-novanta-compare-model-table__head-row\">\n\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell wp-one-novanta-compare-model-table__head-image\"><\/th>\n\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">\u90e8\u4ef6\u7f16\u53f7<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\">\u8bf4\u660e<\/th>\n\t\t\t\t\t\t\t\t\t<th class=\"wp-one-novanta-compare-model-table__head-cell\"><\/th>\n\t\t\t\t\n\t\t\t\t\t\t\t<\/tr>\n\t\t<\/thead>\n\n\t\t<tbody class=\"wp-one-novanta-compare-model-table__body\">\n\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/TSS.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\u5e26\u5de5\u5177\u5feb\u6362\u88c5\u7f6e\u7684\u5c0f\u578b\u5de5\u5177\u67b6\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/TSS.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/TSS.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u90e8\u4ef6\u7f16\u53f7\">\n\t\t\t\t\t\t\tTSS\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u8bf4\u660e\">\n\t\t\t\t\t\t\t<p>ATI \u5c0f\u578b\u5200\u5177\u67b6\uff08\u7b80\u79f0 TSS\uff09\u4e0e\u4e00\u7cfb\u5217 ATI \u5c0f\u578b\u5200\u5177\u66f4\u6362\u5668\uff08\u578b\u53f7 QC-001 \u81f3 QC-21\uff09\u517c\u5bb9\u3002\u8be5\u5200\u5177\u67b6\u8bbe\u8ba1\u517c\u5177\u6781\u9ad8\u7684\u7075\u6d3b\u6027\uff0c\u53ef\u6ee1\u8db3\u5927\u591a\u6570\u5ba2\u6237\u7684\u5e94\u7528\u9700\u6c42\u3002 \u8be5\u6a21\u5757\u5316\u7cfb\u7edf\u4f7f\u60a8\u80fd\u591f\u6839\u636e\u6240\u9700\u7684\u5200\u5177\u6570\u91cf\u3001\u5b9a\u4f4d\u65b9\u5f0f\u548c\u5b89\u88c5\u5e03\u5c40\uff0c\u5b9e\u8d28\u4e0a\u201c\u81ea\u884c\u6784\u5efa\u201d\u5200\u5177\u5b58\u50a8\u7cfb\u7edf\u3002TSS \u7cfb\u7edf\u63d0\u4f9b\u4e86\u4e00\u79cd\u72ec\u7279\u7684\u9009\u62e9\uff1a\u65e2\u53ef\u4f7f\u7528\u5200\u5177\u63a5\u53e3\u677f\uff0c\u4e5f\u53ef\u5229\u7528\u5200\u5177\u66f4\u6362\u5668\u4e0a\u7684\u7a7a\u95f2\u6c14\u53e3\u4f5c\u4e3a\u5200\u5177\u7684\u5b89\u88c5\u70b9\u3002<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"26602\" data-variation-id=\"0\" data-text=\"\u6dfb\u52a0\u5230\u62a5\u4ef7\" data-added-text=\"\u6dfb\u52a0\u5230\u5f15\u6587\u4e2d\" data-failed-text=\"\u5931\u8d25\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">\u6dfb\u52a0\u5230\u62a5\u4ef7<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-VBQ-8206.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-VBQ-8206.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-VBQ-8206.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u90e8\u4ef6\u7f16\u53f7\">\n\t\t\t\t\t\t\t9120-TSS-VBQ-8206\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u8bf4\u660e\">\n\t\t\t\t\t\t\t<p>TSS \u9500\u548c\u886c\u5957\u5782\u76f4\u5de5\u5177\u63a5\u53e3\u677f\uff0c\u5e26 J16 \u56fe\u6848 &#8211; \u69fd\u53e3<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"25646\" data-variation-id=\"0\" data-text=\"\u6dfb\u52a0\u5230\u62a5\u4ef7\" data-added-text=\"\u6dfb\u52a0\u5230\u5f15\u6587\u4e2d\" data-failed-text=\"\u5931\u8d25\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">\u6dfb\u52a0\u5230\u62a5\u4ef7<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\t\t\t\t\n\t\t\t\t<tr class=\"wp-one-novanta-compare-model-table__body-row\">\n\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-image\">\n\t\t\t\t\t\t<img loading=\"lazy\" decoding=\"async\" width=\"180\" height=\"180\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-MMB-7130.jpg?quality=85&amp;strip=all&amp;w=180\" class=\"attachment-180x180 size-180x180\" alt=\"\" srcset=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-MMB-7130.jpg?resize=320%2C320&amp;quality=85&amp;strip=all 320w, https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/9120-TSS-MMB-7130.jpg?resize=400%2C400&amp;quality=85&amp;strip=all 400w\" sizes=\"auto, (max-width: 180px) 100vw, 180px\" \/>\t\t\t\t\t<\/td>\n\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u90e8\u4ef6\u7f16\u53f7\">\n\t\t\t\t\t\t\t9120-TSS-MMB-7130\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\u8bf4\u660e\">\n\t\t\t\t\t\t\t<p>TSS \u548c\u624b\u52a8\u8026\u5408\u5668\u5b89\u88c5\u6a21\u5757<\/p>\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\t\t\t\t\t\t<td class=\"wp-one-novanta-compare-model-table__body-cell wp-one-novanta-compare-model-table__body-content\" data-head=\"\">\n\t\t\t\t\t\t\t\n<ati-add-to-cart-button data-product-id=\"25641\" data-variation-id=\"0\" data-text=\"\u6dfb\u52a0\u5230\u62a5\u4ef7\" data-added-text=\"\u6dfb\u52a0\u5230\u5f15\u6587\u4e2d\" data-failed-text=\"\u5931\u8d25\" class=\"\">\n\t\t<button class=\"one-novanta-add-to-cart-button wp-one-novanta-button wp-one-novanta-button--primary\" type=\"button\">\n\t\t<span class=\"text\">\u6dfb\u52a0\u5230\u62a5\u4ef7<\/span>\n\t\t\t\t\t<span class=\"wp-one-novanta-button__icon\">\n\t\t\t\t<svg width=\"8\" height=\"12\" viewbox=\"0 0 8 12\" fill=\"currentColor\" xmlns=\"http:\/\/www.w3.org\/2000\/svg\"><path d=\"M0 10.59 4.58 6 0 1.41 1.41 0l6 6-6 6L0 10.59z\" fill=\"currentColor\" \/><\/svg>\t\t\t<\/span>\n\t\t\t<\/button>\n\t<\/ati-add-to-cart-button>\n\t\t\t\t\t\t<\/td>\n\t\t\t\t\t\n\t\t\t\t\t\t\t\t\t<\/tr>\n\t\t\t\n\t\t<\/tbody>\n\t<\/table>\n<\/div>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\t\t\t\t<rt-tabs-tab id=\"tab-%e6%9c%89%e6%95%88%e8%bd%bd%e8%8d%b7%e5%9b%be%e8%a1%a8-6\" >\n\t\t\t\t\t\n<figure class=\"wp-block-image size-design-md\"><img loading=\"lazy\" decoding=\"async\" height=\"640\" width=\"840\" src=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2026\/10\/QC-018-Payload-Chart_Rev-B-e1791829877724.png?quality=85&amp;strip=all&amp;w=718\" alt=\"\" class=\"wp-image-54893\" \/><\/figure>\n\t\t\t\t<\/rt-tabs-tab>\n\n\t\t\t\n<\/rt-tabs>\n<\/div>\n<\/div>\n","protected":false},"excerpt":{"rendered":"<p>ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002<\/p>\n<ul>\n<li>\u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002<\/li>\n<li>12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002<\/li>\n<li>\u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002<\/li>\n<li>\u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002<\/li>\n<li>\u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002<\/li>\n<\/ul>\n","protected":false},"featured_media":18385,"template":"","meta":{"_acf_changed":false,"is_product_deprecated":false,"new_product_name":"","new_product_url":"","override_cta_button":false,"cta_button_text":"","cta_target":"","cta_button_link_type":"anchor","cta_button_url":""},"product_cat":[335,336],"product_tag":[],"class_list":["post-26603","product","type-product","status-publish","has-post-thumbnail","product_cat-tool-changers","product_cat-robotic-tool-changers","first","instock","shipping-taxable","purchasable","product-type-simple"],"acf":[],"yoast_head":"<!-- This site is optimized with the Yoast SEO Premium plugin v28.1 (Yoast SEO v28.1) - https:\/\/yoast.com\/product\/yoast-seo-premium-wordpress\/ -->\n<title>QC-18 \u5200\u5177\u66f4\u6362\u5668 - ATI Industrial Automation<\/title>\n<meta name=\"description\" content=\"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002  \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002\" \/>\n<meta name=\"robots\" content=\"index, follow, max-snippet:-1, max-image-preview:large, max-video-preview:-1\" \/>\n<link rel=\"canonical\" href=\"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/\" \/>\n<meta property=\"og:locale\" content=\"zh_CN\" \/>\n<meta property=\"og:type\" content=\"article\" \/>\n<meta property=\"og:title\" content=\"QC-18 \u5200\u5177\u66f4\u6362\u5668\" \/>\n<meta property=\"og:description\" content=\"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002  \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002\" \/>\n<meta property=\"og:url\" content=\"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/\" \/>\n<meta property=\"og:site_name\" content=\"ATI Industrial Automation\" \/>\n<meta property=\"article:modified_time\" content=\"2026-10-12T18:33:22+00:00\" \/>\n<meta property=\"og:image\" content=\"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/QC-18.jpg?quality=85&strip=all&w=1200&h=675&crop=1\" \/>\n\t<meta property=\"og:image:width\" content=\"1200\" \/>\n\t<meta property=\"og:image:height\" content=\"640\" \/>\n\t<meta property=\"og:image:type\" content=\"image\/jpeg\" \/>\n<meta name=\"twitter:card\" content=\"summary_large_image\" \/>\n<meta name=\"twitter:label1\" content=\"Est. reading time\" \/>\n\t<meta name=\"twitter:data1\" content=\"1 \u5206\" \/>\n<script type=\"application\/ld+json\" class=\"yoast-schema-graph\">{\"@context\":\"https:\\\/\\\/schema.org\",\"@graph\":[{\"@type\":\"WebPage\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/\",\"name\":\"QC-18 \u5200\u5177\u66f4\u6362\u5668 - ATI Industrial Automation\",\"isPartOf\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\"},\"primaryImageOfPage\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/#primaryimage\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/#primaryimage\"},\"thumbnailUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"datePublished\":\"2025-05-06T10:49:05+00:00\",\"dateModified\":\"2026-10-12T18:33:22+00:00\",\"description\":\"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002 \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\\\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\\\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\\\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002\",\"breadcrumb\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/#breadcrumb\"},\"inLanguage\":\"zh-Hans\",\"potentialAction\":[{\"@type\":\"ReadAction\",\"target\":[\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/\"]}]},{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/#primaryimage\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"contentUrl\":\"https:\\\/\\\/ati.novanta.com\\\/wp-content\\\/uploads\\\/sites\\\/2\\\/2025\\\/05\\\/ati-header-image.jpg\",\"width\":1920,\"height\":640},{\"@type\":\"BreadcrumbList\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/product\\\/tool-changers-qc-18\\\/#breadcrumb\",\"itemListElement\":[{\"@type\":\"ListItem\",\"position\":1,\"name\":\"Home\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/zh\\\/home\\\/\"},{\"@type\":\"ListItem\",\"position\":2,\"name\":\"Products\",\"item\":\"https:\\\/\\\/ati.novanta.com\\\/products\\\/\"},{\"@type\":\"ListItem\",\"position\":3,\"name\":\"QC-18 \u5200\u5177\u66f4\u6362\u5668\"}]},{\"@type\":\"WebSite\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#website\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"name\":\"ATI Industrial Automation\",\"description\":\"\",\"publisher\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\"},\"potentialAction\":[{\"@type\":\"SearchAction\",\"target\":{\"@type\":\"EntryPoint\",\"urlTemplate\":\"https:\\\/\\\/ati.novanta.com\\\/?s={search_term_string}\"},\"query-input\":{\"@type\":\"PropertyValueSpecification\",\"valueRequired\":true,\"valueName\":\"search_term_string\"}}],\"inLanguage\":\"zh-Hans\"},{\"@type\":\"Organization\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#organization\",\"name\":\"ATI Industrial Automation\",\"url\":\"https:\\\/\\\/ati.novanta.com\\\/\",\"logo\":{\"@type\":\"ImageObject\",\"inLanguage\":\"zh-Hans\",\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\",\"url\":\"\",\"contentUrl\":\"\",\"caption\":\"ATI Industrial Automation\"},\"image\":{\"@id\":\"https:\\\/\\\/ati.novanta.com\\\/#\\\/schema\\\/logo\\\/image\\\/\"}}]}<\/script>\n<!-- \/ Yoast SEO Premium plugin. -->","yoast_head_json":{"title":"QC-18 \u5200\u5177\u66f4\u6362\u5668 - ATI Industrial Automation","description":"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002  \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002","robots":{"index":"index","follow":"follow","max-snippet":"max-snippet:-1","max-image-preview":"max-image-preview:large","max-video-preview":"max-video-preview:-1"},"canonical":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/","og_locale":"zh_CN","og_type":"article","og_title":"QC-18 \u5200\u5177\u66f4\u6362\u5668","og_description":"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002  \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002","og_url":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/","og_site_name":"ATI Industrial Automation","article_modified_time":"2026-10-12T18:33:22+00:00","og_image":[{"width":1200,"height":640,"url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/QC-18.jpg?quality=85&strip=all&w=1200&h=675&crop=1","type":"image\/jpeg"}],"twitter_card":"summary_large_image","twitter_misc":{"Est. reading time":"1 \u5206"},"schema":{"@context":"https:\/\/schema.org","@graph":[{"@type":"WebPage","@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/","url":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/","name":"QC-18 \u5200\u5177\u66f4\u6362\u5668 - ATI Industrial Automation","isPartOf":{"@id":"https:\/\/ati.novanta.com\/#website"},"primaryImageOfPage":{"@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/#primaryimage"},"image":{"@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/#primaryimage"},"thumbnailUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","datePublished":"2025-05-06T10:49:05+00:00","dateModified":"2026-10-12T18:33:22+00:00","description":"ATI \u673a\u5668\u4eba\u5200\u5177\u66f4\u6362\u5668\u53ef\u5b9e\u73b0\u5168\u81ea\u52a8\u672b\u7aef\u6267\u884c\u5668\u66f4\u6362\uff0c\u5177\u5907\u5b89\u5168\u9501\u5b9a\u3001\u4ecb\u8d28\u7a7f\u900f\u548c\u9ad8\u91cd\u590d\u5b9a\u4f4d\u7cbe\u5ea6\u7b49\u7279\u70b9\u3002\u8be5\u88c5\u7f6e\u4e13\u4e3a\u6076\u52a3\u73af\u5883\u548c\u9ad8\u5faa\u73af\u7387\u5e94\u7528\u800c\u8bbe\u8ba1\uff0c\u53ef\u63d0\u5347\u673a\u5668\u4eba\u81ea\u52a8\u5316\u7cfb\u7edf\u7684\u8fd0\u884c\u65f6\u95f4\u3001\u7075\u6d3b\u6027\u548c\u751f\u4ea7\u6548\u7387\u3002 \u7535\u52a8\u9a71\u52a8\u7684\u5200\u5177\u66f4\u6362\u5668\uff0c\u975e\u5e38\u9002\u5408\u65e0\u6cd5\u4f7f\u7528\u6c14\u6e90\u7684\u5e94\u7528\u573a\u666f\u3002 12 \u9488 M16 \u7535\u673a\u63a7\u5236\u548c\u7535\u6e90\u8fde\u63a5\u5668\uff0c\u7528\u4e8e\u4f20\u8f93\u9501\u5b9a\/\u89e3\u9501\u547d\u4ee4\u4ee5\u53ca\u9501\u5b9a\/\u89e3\u9501\u4fe1\u53f7\u3002 \u9501\u5b9a\/\u89e3\u9501\u65f6\u95f4\u2014\u20141 \u79d2\u3002 \u975e\u63a5\u89e6\u5f0f\u9501\u5b9a\u6280\u672f\u5141\u8bb8\u9501\u5b9a\u65f6\u677f\u7247\u95f4\u9699\u6700\u5927\u8fbe 1.0 \u6beb\u7c73\u3002 \u83b7\u5f97\u4e13\u5229\u7684\u5931\u6548\u5b89\u5168\u9501\u5b9a\u673a\u6784\u8bbe\u8ba1\uff0c\u4f7f\u4f5c\u7528\u4e8e\u6d3b\u585e\u4e0a\u7684\u529b\u8f83\u5c0f\u3002","breadcrumb":{"@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/#breadcrumb"},"inLanguage":"zh-Hans","potentialAction":[{"@type":"ReadAction","target":["https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/"]}]},{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/#primaryimage","url":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","contentUrl":"https:\/\/ati.novanta.com\/wp-content\/uploads\/sites\/2\/2025\/05\/ati-header-image.jpg","width":1920,"height":640},{"@type":"BreadcrumbList","@id":"https:\/\/ati.novanta.com\/zh\/product\/tool-changers-qc-18\/#breadcrumb","itemListElement":[{"@type":"ListItem","position":1,"name":"Home","item":"https:\/\/ati.novanta.com\/zh\/home\/"},{"@type":"ListItem","position":2,"name":"Products","item":"https:\/\/ati.novanta.com\/products\/"},{"@type":"ListItem","position":3,"name":"QC-18 \u5200\u5177\u66f4\u6362\u5668"}]},{"@type":"WebSite","@id":"https:\/\/ati.novanta.com\/#website","url":"https:\/\/ati.novanta.com\/","name":"ATI Industrial Automation","description":"","publisher":{"@id":"https:\/\/ati.novanta.com\/#organization"},"potentialAction":[{"@type":"SearchAction","target":{"@type":"EntryPoint","urlTemplate":"https:\/\/ati.novanta.com\/?s={search_term_string}"},"query-input":{"@type":"PropertyValueSpecification","valueRequired":true,"valueName":"search_term_string"}}],"inLanguage":"zh-Hans"},{"@type":"Organization","@id":"https:\/\/ati.novanta.com\/#organization","name":"ATI Industrial Automation","url":"https:\/\/ati.novanta.com\/","logo":{"@type":"ImageObject","inLanguage":"zh-Hans","@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/","url":"","contentUrl":"","caption":"ATI Industrial Automation"},"image":{"@id":"https:\/\/ati.novanta.com\/#\/schema\/logo\/image\/"}}]}},"_links":{"self":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product\/26603","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product"}],"about":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/types\/product"}],"wp:featuredmedia":[{"embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media\/18385"}],"wp:attachment":[{"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/media?parent=26603"}],"wp:term":[{"taxonomy":"product_cat","embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product_cat?post=26603"},{"taxonomy":"product_tag","embeddable":true,"href":"https:\/\/ati.novanta.com\/zh\/wp-json\/wp\/v2\/product_tag?post=26603"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}