Product Features
Features
- Provides air service from the Master to the Tool plates.
- 3/8 NPT ports.
- (8) self-sealing ports (Master side).
- (8) self-sealing ports (Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 1.25 kg |
| Tool Side Weight | 1.25 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| AB2 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9121-AB2-M | Pneumatic master module with (8) 3/8u201d NPT self-sealing ports |
- Filter by Part Number
- 9121-AB2-M
- 9121-AB4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AB2-M | (8) 3/8 NPT self-sealing ports |
|
|
9121-AB4-T | (8) 3/8 NPT self-sealing ports |
|