Tool Changer Modules

Air Modules: AC2

Air Modules: AC2

(4) 3/8 NPT self-sealing ports (Master side) and pass-through (Tool side), and (2) 3/4 NPT vacuum ports (Master and Tool side)

View all features
Model Number:  AC2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air and vacuum service from the Master to the Tool plates.
  • (4) 3/8 NPT air ports.
  • (2) 3/4 NPT vacuum ports (Master and Tool).
  • 100 psi (6.9 bar) maximum.

Materials

  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components
  • Nitrile seals
Specification Value
Flow Rating 1.6
Master Side Weight 0.84 kg
Tool Side Weight 1.16 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AC2 Air Module Drawing Drawings English
AC2 Air Module Manual Manuals English
Download Description
9121-AC2-T Pneumatic tool module with (4) 3/8u201d NPT self-sealing ports and (2) u00beu201d NPT vacuum ports
9121-AC2-M Pneumatic master module with (4) 3/8u201d NPT self-sealing ports and (2) u00beu201d NPT vacuum ports
Part Number Description
An image representing that an image is missing 9121-AC2-M (4) 3/8 NPT self-sealing ports, and (2) 3/4 NPT vacuum ports
An image representing that an image is missing 9121-AC2-T (4) 3/8 NPT pass-through ports, and (2) 3/4 NPT vacuum ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..