Tool Changer Modules

Air Modules: AL2

Air Modules: AL2

(2) G 3/4 (BSPP) self-sealing ports – Air Only Module

Model Number:  AL2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

  • Provides air service from the Master to the Tool plates.
  • G 3/4 (BSPP) ports.
  • (2) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
Specification Value
Flow Rating
Master Side Weight
Tool Side Weight 1.02 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AL2 Air Module Manual Manuals English
Download Description
9121-AL2-M Pneumatic Master Module with (2) 3/4 G self-sealing ports
9121-AL2-T Pneumatic Module with (2) 3/4 G self-sealing ports
Part Number Description
An image representing that an image is missing 9121-AL2-M (2) G 3/4 (BSPP) self-sealing ports – Air Only Module
An image representing that an image is missing 9121-AL2-T (2) G 3/4 (BSPP) self-sealing ports – Air Only Module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..