Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 1/2 (BSPP) ports.
- (2) self-sealing ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 1.6 |
Master Side Weight | 0.48 kg |
Tool Side Weight | 0.39 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9121-AM2-T | Pneumatic Tool Module with (2) 1/2 G self-sealing ports |
9121-AM2-M | Pneumatic Master Module with (2) 1/2 G self-sealing ports |
- Filter by Part Number
- 9121-AM2-M
- 9121-AM2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-AM2-M | (2) G 1/2 (BSPP) Self-sealing Ports |
|
![]() |
9121-AM2-T | (2) G 1/2 (BSPP) Self-sealing Ports |
|