Tool Changer Modules

Air Modules: AN2A

Air Modules: AN2A

(2) 3/8 NPT self-sealing ports (Master side), (2) 3/8 NPT pass-through ports (Tool side), Air Only Module

View all features
Model Number: AN2A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • 3/8 NPT ports.
  • (2) self-sealing ports (Master side).
  • (2) pass-through ports (Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components
  • Nitrile seals
Specification Value
Flow Rating 1.4
Master Side Weight 0.27 kg
Tool Side Weight 0.20 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AN2A-M,AN2AU-T Air Module Drawing Drawings English
AN2A-M,AN2AU-T Air Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9120-AN2A-M (2) 3/8 self-sealing ports, air only module – Master side
Tool stand 9120-AN2AU-T (2) 3/8 pass-through ports, air only module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..