Tool Changer Modules

Air Modules: AN5

Air Modules: AN5

Pneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports

View all features
Model Number: AN5

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

Materials

  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6 for G3/8 ports S1 – S6, 4.0 for G1/2 ports P1 – P4
Master Side Weight 1.77 kg
Tool Side Weight 1.27 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AN5 Air Module Drawing Drawings English
AN5 Air Module Manual Manuals English
Part Number Description
Tool stand 9121-AN5-M Pneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports – Master side
Tool stand 9121-AN5-T Pneumatic Module, (6) G3/8 self-sealing ports and (4) G1/2 pass-through ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..