Tool Changer Modules

Air Modules: AQ2

Air Modules: AQ2

(4) G 1/2 (BSPP) self-sealing (AQ2-M/T) and pass-through (AQ7-T) ports – Air Module only

View all features
Model Number: AQ2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • G 1/2 (BSPP) ports.
  • (4) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Anodized aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 3.1
Master Side Weight 1.20 kg
Tool Side Weight 0.86 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AQ2 Air Module Drawing Drawings English
AQ2-M,AQ7-T Module Drawing Drawings English
AQ2 Air Module Manual Manuals English
Download Description
9121-AQ7-T Pneumatic module with (4) u00bd G pass-through ports – Tool Side
9121-AQ2-T Pneumatic tool module with (4) u00bdu201d G self-sealing ports
9121-AQ2-M Pneumatic master module with (4) u00bd G self-sealing ports
Part Number Description
Tool stand 9121-AQ2-M (4) G 1/2 (BSPP) self-sealing ports – Air Module only – Master side
Tool stand 9121-AQ2-T (4) G 1/2 (BSPP) self-sealing ports – Air Module only – Tool side
Tool stand 9121-AQ7-T (4) G 1/2 (BSPP) pass-through ports – Air Module only – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..