Tool Changer Modules

Air Modules: AW2

Air Modules: AW2

Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports

View all features
Model Number:  AW2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • (3) 1/8 NPT pass-through ports.
  • (2) 1/4 NPT pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

Materials

  • Aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 1.0 for 1/8 ports. 2.4 for 3/8 ports.
Master Side Weight 0.4 kg
Tool Side Weight 0.4 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AW2 Module Drawing Drawings English
AW2 Air Module Manual Manuals English
Download Description
9121-AW2-T (3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Tool Module
9121-AW2-M (3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Master Module
Part Number Description
An image representing that an image is missing 9121-AW2-M Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports – Master side
An image representing that an image is missing 9121-AW2-T Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..