Tool Changer Modules

Air Modules: P38A

Air Modules: P38A

(4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.

View all features
Model Number: P38A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 3/8 NPT or G (BSPP) ports.
  • (4) pneumatic pass-through ports.
  • Ported axially.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 0.21 kg
Tool Side Weight 0.21 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P38A Module Drawing Drawings English
P38A Euro Module Drawing Drawings English
P38/P38A/P38AV-T Air Module Manual Manuals English
Download Description
9120-P38A-T-E Pneumatic Tool module with (4) G 3/8 pass-through axial ports
9120-P38A-M Master (4) 3/8NPT Axial Ports Manifold
9120-P38A-M-E Pneumatic Master module with (4) G 3/8 pass-through axial ports
Part Number Description
Tool stand 9120-P38A-M (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.
Tool stand 9120-P38A-M-E (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.
Tool stand 9120-P38A-T (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.
Tool stand 9120-P38A-T-E (4) 3/8 NPT or G 3/8 (BSPP) pass-through ports pneumatic module. Ported axially.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..