Tool Changer Modules

Hydraulic Modules: F2Hx14x

Hydraulic Modules: F2Hx14x

Hydraulic Module, (2) Ports with Pressure Ratings and Pipe Threads as Listed

View all features
Model Number:  F2Hx14x

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides low or high pressure hydraulic port(s) in a single module.
  • Self-sealing coupler for the hydraulic connection minimizes drips.
  • Pre-alignment pins insure proper engagement of the coupler.
  • The customer’s robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
  • The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.

Materials

  • Aluminum housings
  • Steel bushings and pins
  • Stainless steel couplers
  • Viton seals
Specification Value
Flow Rating 1/4 for 0.46
Master Side Weight 0.71 kg
Tool Side Weight 0.61 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Hydraulic
Download Download Type Language
9630-20-F2Hx14x Drawings English
9620-20-D-F2Hx14x Manuals English
Download Description
9120-F2HG14A-M Hydraulic Module, (2) Low-Pressure G1/4, Master
9120-F2HG14A-T Hydraulic Module, (2) Low-Pressure G1/4, Tool
9120-F2HN14B-T Hydraulic Module, (2) High-Pressure 1/4 NPT, Tool
9120-F2HN14A-M Hydraulic Module, (2) Low-Pressure 1/4 NPT, Master
9120-F2HN14A-T Hydraulic Module, (2) Low-Pressure 1/4 NPT, Tool
Part Number Description
An image representing that an image is missing 9120-F2HG14A-M Hydraulic Module, (2) Low-Pressure G1/4, Master side
An image representing that an image is missing 9120-F2HG14A-T Hydraulic Module, (2) Low-Pressure G1/4, Tool side
An image representing that an image is missing 9120-F2HN14A-M Hydraulic Module, (2) Low-Pressure 1/4 NPT, Master side
An image representing that an image is missing 9120-F2HN14A-T Hydraulic Module, (2) Low-Pressure 1/4 NPT, Tool side
An image representing that an image is missing 9120-F2HN14B-M Hydraulic Module, (2) High-Pressure 1/4 NPT, Master side
An image representing that an image is missing 9120-F2HN14B-T Hydraulic Module, (2) High-Pressure 1/4 NPT, Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..