Tool Changer Modules

Vacuum/Air Modules: V112A-E

Vacuum/Air Modules: V112A-E

Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port

View all features
Model Number: V112A-E

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides pass-through vacuum service.
  • (1) G 1-1/2 (BSPP) ports.
  • Axial ports.
  • Euro version.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating
Master Side Weight 0.39 kg
Tool Side Weight 0.36 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
V112A-E Vacuum Module Drawing Drawings English
V112A-E Vacuum/Air Module Manual Manuals English
Download Description
Part Number Description
Tool stand 9120-V112A-M-E Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port – Master side
Tool stand 9120-V112A-T-E Vacuum Module with (1) G 1-1/2 (BSPP) Axial Port – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..