Tool Changer Modules

Electrical Modules: A15

Electrical Modules: A15

15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector

View all features
Model Number: A15

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • High-density D-sub connector.
  • 15 gold-plated contact pins.
  • 4-40 or M3 screw locks.
  • Recessed spring probes on Master side.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 2.5 Amp/50VAC
Master Side Weight 0.02 kg
Tool Side Weight 0.02 kg
Number of Total Pins 15
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
A15 Module Drawing Drawings English
Part Number Description
Tool stand 9120-A15-M 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector
Tool stand 9120-A15-M-E 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector
Tool stand 9120-A15-T 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector
Tool stand 9120-A15-T-E 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..