Product Features
Features
- D-sub connector.
- 15 gold-plated contact pins.
- Recessed spring probes on Master side.
- Pigtail version available.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.02 kg |
| Tool Side Weight | 0.02 kg |
| Number of Total Pins | 15 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-D15-T | D15 electrical module – Tool Side |
| 9120-D15-M | 15P D-sub Master w/#4-40 Screw Locks |
- Filter by Part Number
- 9120-D15-M
- 9120-D15-M-E
- 9120-D15-T
- 9120-D15-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-D15-M | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
9120-D15-M-E | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
9120-D15-T | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
9120-D15-T-E | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|