Tool Changer Modules

Electrical Modules: G12

Electrical Modules: G12

G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID.

View all features
Model Number: G12

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Flexible connector orientation with 5-position, 180° adjustability to optimize robot dress pack.
  • M12 12-pin A-Coded Connector.
  • Up to eight (8) pass-through signals.
  • Tool ID for end-effector verification, up to 16 tools.
  • Mates interchangeably with G19, R19, S19, or T19 modules.*
  • Finger-safe contacts on Master side.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum housing.
Specification Value
Electrical Rating <50V, 2A Tool Switch ID – 30mA/30VDC
Master Side Weight 0.14 kg
Tool Side Weight 0.14 kg
Number of Total Pins 12
Operational Temperature Range -17.8 °C to 48.9 °C
Download Download Type Language
G12-M, G8-T Module Customer Drawing Drawings English
Download Description
9120-G8-T G8 Adjustable Tool Module, Supports 8 Pass-thru Signals, M12 12-pin Female Connector, 0-F (0-15) Tool ID
9120-G12-M G12 Adjustable Master Module, Supports 12 Pass-thru Signals, M12 12-pin Male Connector
Part Number Description
Tool stand 9120-G12-M G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID.
Tool stand 9120-G8-T G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..