Tool Changer Modules

Electrical Modules: GF19

Electrical Modules: GF19

19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel

Model Number:  GF19

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

  • 5-position, adjustable electrical module – Master and Tool side.
  • Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
  • 19-pin.
  • M16-style quick-disconnect connector.
  • Pin block sealed from moisture when coupled.
  • No-Touch contacts on Master module.
  • Patented design.
  • Mates to GF19, RF19, or SF19 modules.
Specification Value
Electrical Rating 3 Amp/125VAC
Master Side Weight 0.14 kg
Tool Side Weight 0.12 kg
Number of Total Pins 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
GF19R-M, GF14-T Module Drawing Drawings English
GF19 Electrical Module Drawing Drawings English
GF19R-M,GF19-T Module Drawing Drawings English
GF19R-M,GF19-T Module Drawing Drawings English
GF19RM RF14T Module Drawing Drawings English
GF19WM GF19T Module Drawing Drawings English
Download Description
9120-GF19-T GF Tool 19-pin electrical module, 3A/125VAC,M16 connector and five position swivel
9120-GF19-M GF Master 19-pin, 3A/125VAC electrical module, with M16 connector and five position swivel
9120-GF19R-M 19-pin, 3A/125VAC electrical master module, with M16 connector, five position swivel and right angle lock/unlock sensor cables
9120-GF19W-M GF19W-M Master module with M16-style connector and hardwired for lock/unlock sensors
Part Number Description
An image representing that an image is missing 9120-GF14-T 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-GF19-M 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-GF19R-M 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, and right angle lock/unlock sensor cables. Master side
An image representing that an image is missing 9120-GF19-T 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector and five position swivel
An image representing that an image is missing 9120-GF19W-M 19-pin, 3 Amp/125VAC inline electrical module with M16-style quick-disconnect connector, five-position swivel, hardwired for lock/unlock sensors – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..