Product Features
Features
- 14-pin.
- 13 Amp/500VAC, 700VDC.
- Amphenol MS-style connectors for interfacing on the Master and Tool modules.
- Fluid-resistant seal on contacts.
- MT14A is a lower stack-height version of the MT14 Master.
Materials
- Anodized aluminum housing.
- Precious-metal-plated heads on spring pins.
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating | 13 Amp/500VAC/700VDC |
| Master Side Weight | 0.34 kg |
| Tool Side Weight | 0.34 kg |
| Number of Total Pins | 14 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-MT14-M | 14 Pin Electrical Module – Master |
| 9120-MT14-T | 13-amp 14-pin electrical module 500 VAC 700 DC – Tool side |
| 9120-MT14A-M | 13-amp 14-pin electrical module 500 VAC 700 DC (Smaller Housing) – Master side |
- Filter by Part Number
- 9120-MT14A-M
- 9120-MT14-T
- 9120-MTR14-M
- 9120-MTR14-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-MT14A-M | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
|
|
9120-MT14-T | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
|
|
9120-MTR14-M | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
|
|
9120-MTR14-T | 14-pin, 13 Amp/500VAC/700VDC electrical module. Also available with Modified version with Amphenol connector relocated to mount with connector flange parallel to mounting flat |
|