Product Features
Features
- 19-pin.
- 3 Amp/125VAC capacity.
- M16-style quick-disconnect connector.
- No-Touch contacts on Master.
- Tool-ID option on Tool side.
- Moisture and dust sealed when mated.
- Mates with GF19, RF19, or SF19 modules.
- ATI’s R, S, T, and G families of modules may all couple/mate with each other. Please contact ATI for details.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/125VAC |
| Master Side Weight | 0.21 kg |
| Tool Side Weight | 0.13 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RF19 | Drawings | English |
| 9630-20-RF19M RF10T | Drawings | English |
| 9630-20-RF19M RF14T | Drawings | English |
| 9630-20-RF19PD | Drawings | English |
| 9630-20-RF19RM RF10T | Drawings | English |
| 9630-20-RF19RM RF14T | Drawings | English |
| 9630-20-RF19RM RF19T | Drawings | English |
| 9630-20-RF19WM RF19T | Drawings | English |
| 9630-20-TSS-SM-3315 | Drawings | English |
| 9630-20-TSS-MMB-7130 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RF14-T | 19-pin (14 available for Customer Use), 3A/125VAC (RM19) Electrical Module with (0-9) Tool-ID |
| 9120-RF10-T | 19-pin, 3A/125VAC Electrical Module with M16 Connector & Tool ID 0-99 |
| 9120-RF19PD-M | 19-pin, 3 Amp/125VAC electrical module with M16-style connector – Master side potted for improved moisture protection |
| 9120-RF19-M | 19-Pin, 3 Amp/125VAC electrical module with M16-style connector Master side |
| 9120-RF19W-M | 19-Pin, 3A/125VAC, Electrical Module with M16 connector, Lock/ Unlock Sensor Cables attached. |
| 9120-RF19PD-T | 19-pin, 3 Amp/125VAC electrical module with M16-style connector – Tool side potted for improved moisture protection. |
| 9120-RF19R-M | RF19R Master Module with Right angle cables |
| 9120-RF19-T | 19-Pin, 3 Amp/125VAC electrical module with M16-style connector Tool side |
- Filter by Part Number
- 9120-R0-T
- 9120-RF10-T
- 9120-RF14-T
- 9120-RF19-M
- 9120-RF19PD-M
- 9120-RF19PD-T
- 9120-RF19R-M
- 9120-RF19-T
- 9120-RF19W-M
- 9120-RF19WZ1-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-R0-T | 19-pin, 3 Amp/125VAC electrical module, (0-99) Tool-ID (push button) – Tool side |
|
|
9120-RF10-T | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF14-T | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF19-M | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF19PD-M | 19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-T) – Master side |
|
|
9120-RF19PD-T | 19-pin, 3 Amp/125VAC electrical module with M16-style connector. Potted for improved moisture protection. (Mates with 9120-RF19PD-M) – Tool side |
|
|
9120-RF19R-M | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF19-T | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF19W-M | 19-pin, 3 Amp/125VAC electrical module with M16-style quick-disconnect connector |
|
|
9120-RF19WZ1-M | Electrical Module with M16 19-Pin connector, Includes Threaded Lock/Unlock Sensor Cables in place of Snap-lock Sensor Cables used in standard 9120-RF19W-M |
|