Tool Changer Modules

Electrical Modules: RF26

Electrical Modules: RF26

26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector

View all features
Model Number:  RF26

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 26-pin.
  • 3 Amp/150VAC capacity.
  • M27-style quick-disconnect connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool side.
  • Moisture and dust sealed when mated.
  • Potted for improved moisture protection.

Materials

  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 3 Amp/150VAC
Master Side Weight 0.33 kg
Tool Side Weight 0.25 kg
Number of Total Pins 26
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
9630-20-RF26PDM RF26PDT Drawings English
9630-20-RF26RPDM RF17AT Drawings English
9630-20-RF26RPDM RF21PDT Drawings English
9630-20-RF26RPDM RF26PDT Drawings English
9630-20-RF26WPDM RF21PDT Drawings English
9630-20-RF26WPDM RF26PDT Drawings English
Download Description
9120-RF26PD-M 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Master side
9120-RF26RPD-M 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector and right angle lock/unlock cables – Master side
9120-RF26WPD-M 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables – Master side
9120-RF26PD-T 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Tool side
9120-RF21PD-T RF21 Tool Module Potted with M27 connector
Part Number Description
An image representing that an image is missing 9120-RF21PD-T 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – with Tool-ID built inside – Tool side
An image representing that an image is missing 9120-RF26PD-M 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Master side
An image representing that an image is missing 9120-RF26PD-T 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector – Tool side
An image representing that an image is missing 9120-RF26WPD-M 26-pin, 3 Amp/150VAC potted electrical module with M27 threaded connector & straight lock/unlock cables – Master side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..