Tool Changer Modules

Electrical Modules: S19

Electrical Modules: S19

19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector

View all features
Model Number:  S19

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 19 pins.
  • 5 Amp/250VAC capacity.
  • Axial connector.
  • No-Touch contacts on Master.
  • Tool-ID option on Tool-side.
  • Mates with G, R, S, or T modules.

Materials

  • Aluminum housing
  • Precious-metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 5 Amp/250VAC
Master Side Weight 0.215 kg
Tool Side Weight 0.150 kg
Number of Total Pins 19
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
S19-M, S14-T Module Pinout Drawing Drawings English
S19-M, S14-T Module Pinout Drawing Drawings English
S19W-M, S14-T Module Dimensional and Pinout Drawing Drawings English
S19 Module Drawing Drawings English
S19 Modules with M23 connectors Drawing Drawings English
Download Description
9120-S14-T 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID (Tool side only)
9120-S19-M-M23 19-pin Inline Master Module with M23 Connectors. Customer supplied M23 connectors.
9120-S19-T 19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector – Tool side
9120-S19-T-M23 19 Pin Inline Tool Module with M23 Connectors
9120-S19-M 19-pin, 5 Amp/250VAC inline electrical module with miniature quick-disconnect connector – Master side
Part Number Description
An image representing that an image is missing 9120-S14-T 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (S19) electrical module with (0-9) Tool-ID built inside – Tool side
An image representing that an image is missing 9120-S19-M 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
An image representing that an image is missing 9120-S19-M-M23 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors – Master side. Customer supplies the M23 Connectors. (Mates with 9120-S19-T-M23)
An image representing that an image is missing 9120-S19-T 19-pin, 5 Amp/250VAC inline electrical module with miniature MS quick-disconnect connector
An image representing that an image is missing 9120-S19-T-M23 19-pin, 5 Amp/250VAC inline electrical Module with M23 Connectors – Tool side. Customer supplies the M23 Connectors. (Mates with 9120-S19-M-M23)
An image representing that an image is missing 9120-S19-T-VL 19-pin, 5 Amp/250VAC inline electrical module with MS quick-disconnect connector and Viton seals, Teflon wires – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..