Product Features
Features
- 19 pins.
- 5 Amp/250VAC capacity.
- Standard MS cylindrical threaded connector.
- No-Touch spring probes on Master side.
- Tool-ID option on Tool side.
- Flexible boot seals the connection from moisture and liquid while coupled.
- Rhodium-plated tool contacts with first mate ground pin.
- Mates with G, R, S, or T modules.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 5 Amp/250VAC |
| Master Side Weight | 0.290kg |
| Tool Side Weight | 0.255kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-T19-T | 19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector – Tool side |
| 9120-T19-M | 19-pin, 5 Amp/250VAC electrical module with MS cylindrical threaded connector – Master side |
| 9120-T19-M-V | Master side T19 module with viton seals, rolon pin blocks, high-temp amphenol connector and Teflon jacketed wires. Rated to 200 degrees C. IP65 rated. |
| 9120-T19R-M | 19-pin, 5A/250VAC, MS cylindrical threaded connector with lock/unlock sensor cables attached. (Has right angle connectors for lock/unlock sensors) |
| 9120-T19W-M | 19-pin, 5A/250VAC, MS cylindrical threaded connector with lock/unlock cables attached (master side only) |
| 9120-T19-T-VL | T19 module with viton seals and Teflon jacketed wires. Rated to 125 degrees C. |
| 9120-T10-T | 19-pin (10 available for customer use – See pinout drawing), 5 Amp/250VAC (T19) electrical module with (0-99) Tool ID (Tool side only) |
| 9120-T14-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (T19) electrical module with (0-9) Tool-ID (Tool side only) |
- Filter by Part Number
- 9120-T10-T
- 9120-T14-T
- 9120-T14-T-V
- 9120-T19-M
- 9120-T19-M-V
- 9120-T19R-M
- 9120-T19-T
- 9120-T19-T-VL
- 9120-T19W-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-T10-T | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector |
|
|
9120-T14-T | 19-pin (14 available for customer use – See pinout drawing), 5 Amp/250VAC (T19) Electrical Module with (0-9) Tool-ID – Tool side |
|
|
9120-T14-T-V | 19-pin Electrical Module with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires and high temperature Tool-ID board. Rated to 200°C. IP65 rated – Tool side |
|
|
9120-T19-M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector |
|
|
9120-T19-M-V | 19-pin, 5 Amp/250VAC Electrical module with MS cylindrical threaded connector with Viton seals, rolon pin blocks, high-temp amphenol connector, and Teflon-jacketed wires. Rated to 200 degrees C. IP65 rated – Master side |
|
|
9120-T19R-M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with right angle lock/unlock connectors for sensors attached. Master side |
|
|
9120-T19-T | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector |
|
|
9120-T19-T-VL | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with Viton seals and Teflon-jacketed wires – Tool side |
|
|
9120-T19W-M | 19-pin, 5 Amp/250VAC Electrical Module with MS cylindrical threaded connector with lock/unlock cables attached – Master side |
|