Tool Changer Modules

DeviceNet Quick-Connect Modules: DA4

DeviceNet Quick-Connect Modules: DA4

DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve with TSI on Master. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported.

View all features
Model Number:  DA4

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick Connect compatible.)
  • An integrated double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism (single-solenoid not supported).
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • The TSI connector on the Master provides a break in the valve unlatch circuit. In concert with a limit switch, this connector can be used by the customer to ensure Tool Changer uncoupling only when the Tool is in the tool stand. Factory-supplied with teach (jumper) plug.
  • Five (5) Tool-ID (0-9) switches provided reporting Line, Robot, and Tool number.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Arc Prevention applied to Aux1, Aux2, and CAN V+ power.
  • Lock, Unlock, and RTL sensing with LED cables on the Master
  • Compact design package.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating ODVA Compliant
Master Side Weight 0.98 kg
Tool Side Weight 0.64 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-DA4 Drawings English
9620-20-C-DA4 Manuals English
Download Description
9121-DA4-M DeviceNet Master Module, TSI on Master, SEM
9121-DA4-T DeviceNet Tool, GM-style Tool-ID, SEM
Part Number Description
An image representing that an image is missing 9121-DA4-M DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve with TSI on Master. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported – Master side
An image representing that an image is missing 9121-DA4-T DeviceNet Module with 5-Independent Switch Tool-ID and (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Arc Prevention on the Master – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..