Tool Changer Modules

DeviceNet Quick-Connect Modules: DB2

DeviceNet Quick-Connect Modules: DB2

DeviceNet Module, Supporting an Integrated Valve with Tool Stand Interlock (TSI) on Tool

View all features
Model Number:  DB2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DeviceNet Module allows for communication and control of the Tool Changer with Master- and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick-Connect compatible.)
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating ODVA Compliant
Master Side Weight 0.77 kg
Tool Side Weight 0.61 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-DB2 Drawings English
9620-20-C-DB2 Manuals English
Download Description
9121-DB2-M SEM Quick Connect Capable DeviceNet master module with Tool Stand Interlock on tool
9121-DB2-T SEM Quick Connect Capable DeviceNet tool module with 5 independent switch tool ID and mechanical switch TSI
Part Number Description
An image representing that an image is missing 9121-DB2-M DeviceNet Module, Supporting an Integrated Valve, TSI on Tool, SEM – Master side
An image representing that an image is missing 9121-DB2-T DeviceNet Module, Supporting an Integrated Valve with TSI on Tool, SEM – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..