Tool Changer Modules

Discrete Modules: SC7

Discrete Modules: SC7

Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Tool-ID, Supports TSI on the Tool

View all features
Model Number:  SC7

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • A Harting 10B connector is provided for interfacing on the master module to support Tool Changer and customer-specified I/O. The Harting interface is compatible with some ABB robot dress packages.
  • A Harting 10B connector is provided on the Tool module to support servomotor power and encoder signals and fieldbus data signals.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.

Materials

  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Power – 7 @ 15 Amp/500V
Signal – 14 @ 3 Amp/24V
Tool Changer – 6 @ 3 Amp/24V
Fieldbus – 12 @ 3 Amp/24V
Master Side Weight  1.41 kg
Tool Side Weight 1.25 kg
Number of Total Pins 39
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-SC7 Drawings English
9620-20-C-SC7 Manuals English
9620-20-d-ff4 fh10 Manuals English
Download Description
9121-SC7-T Harting Tool Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet, 0-9 Tool-ID
9121-SC7-M Harting Master Module, Supports Servo Power and Encoder Signals and L, U, and RTL Sensors
Part Number Description
An image representing that an image is missing 9121-SC7-M Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool – Master side
An image representing that an image is missing 9121-SC7-T Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, 0-9 Tool-ID, TSI on Tool – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..