Tool Changer Modules

Discrete Modules: VF2

Discrete Modules: VF2

Discrete, 26-pin Amphenol, 19-pin Block. Supports L/U/R1/R2 Sensors and Integrated Valve. VF2-M Supports TSI on the Tool Side

View all features
Model Number:  VF2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • 12 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the tool changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-9) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Supports Ford wiring preference.
  • Compact design package.

Materials

  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Specification Value
Electrical Rating Control Signals – 12 @ 5 Amp/250V, 5 Amp / 24VDC
Master Side Weight 0.69 kg
Tool Side Weight 0.69 kg
Number of Total Pins
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
9630-20-VF2M VF3T Drawings English
9620-20-C-VF2 Manuals English
Download Description
9121-VF2-M Discrete Signal master module w/26 Pin Amphenol, 19-Pin Block, TSI on tool
Part Number Description
An image representing that an image is missing 9121-VF2-M Discrete, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve (Mates with VF3-T) – Master side
An image representing that an image is missing 9121-VF3-T Discrete, 19-pin Amphenol, 19-pin Block, TSI on Tool, 12 Pass-throughs, 0-9 Tool-ID (Mates with VF2-M) – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..