Tool Changer Modules

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE10

Ethernet/EtherNetIP/EtherCAT/PROFINET Pass-Through Modules: RE10

10/100 CAT5e Ethernet Pass-through Module

View all features
Model Number: RE10

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 10-pin.
  • 5 Amp, 250 VAC / 600VDC capacity.
  • RJ45 Push-Pull connector for Ethernet communication.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.
  • Maiting Connectors: Push-pull RJ45 connectors according to AIDA.
  • Do not use with standard RJ45 connectors because they will not lock into the module connector.

Materials

  • Aluminum housing
  • Precious metal-plated heads on spring pins
  • Precious-metal-plated contact pins
  • Nitrile seal.
Specification Value
Electrical Rating 5 Amp, 250 VAC / 600VDC
Master Side Weight 0.25 kg
Tool Side Weight 0.20 kg
Number of Total Pins 10
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
RE10 Module Drawing Drawings English
RE10 Electrical Module Manual Manuals English
Download Description
9120-RE10-T 10/100 CAT5e Ethernet Pass Through Tool Module
9120-RE10-M 10/100 CAT5e Ethernet Pass Through Master Module
Part Number Description
Tool stand 9120-RE10-M 10/100 CAT5e Ethernet Pass-through Module
Tool stand 9120-RE10-T 10/100 CAT5e Ethernet Pass-through Module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..