Tool Changer Modules

EtherNet/IP Modules: CYE1

EtherNet/IP Modules: CYE1

Ethernet IP Module with intergrated 4-Pin D-Coded M12 connector for Ethernet communication, 4-Pin Minfast Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2, and integrated web server for tool changer communication configuration and Ethernet switch management. Lock, Unlock, RTL sensing and IP address setting option on the Master. Tool-ID from the Tool module also supported.

View all features
Model Number:  CYE1

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The CYE1 modules allow for communication and control of the Tool Changer using EtherNet/IP™.
  • Integrated web server for Tool Changer communication configuration and Ethernet switch management.
  • M12 D-Coded connectors for Ethernet communication on Master and Tool.
  • 4-Pin Minifast (7/8″) connector for Input/Logic and Output/valve power pass-through.
  • An integrated double solenoid valve controls the Tool Changer locking mechanism.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a safety switch allows the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
  • ATI’s Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.
  • Option to change the IP address settings on both webpage and module.
  • One independent Tool-ID (0-F) switch.
  • Ready-to-Lock (R1, R2), Locked, and Unlocked sensor inputs provided.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Input Power: 4A, 21.6-30V
Output Power 7A, 20-30V
Master Side Weight 0.73 kg
Tool Side Weight 0.66 kg
Number of Total Pins
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type Ethernet/IP
Download Download Type Language
9630-20-CYEX Drawings English
9620-20-C-CYE1 Manuals English
Download Description
9128-CYE1-T 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Female Minifast Connector for Power, 0-F Rotary Switch Tool ID
9128-CYE1-M Series 8 Ethernet/IP Control Module, Master – 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Male Minifast Connector for Power, 3X 0-9 Rotary Switches for setting the IP Address
Part Number Description
An image representing that an image is missing 9128-CYE1-M Series 8 Ethernet/IP Control Module, 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Male Minifast Connector for Power, 3X 0-9 Rotary Switches for setting the IP Address – Master Side
An image representing that an image is missing 9128-CYE1-T 4-Pin M12 D-Code Connector for Ethernet, 4-Pin Female Minifast Connector for Power, 0-F Rotary Switch Tool ID – Tool Side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..