Tool Changer Modules

EtherNet/IP Modules: DKL

EtherNet/IP Modules: DKL

EtherNet/IP Module with Integrated Ethernet Switch, 4-Pin M12 D-Coded connector for Ethernet communication, 4-Pin MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool Module also supported. Safety circuit meets ISO13849 PLd

View all features
Model Number: DKL

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Integrated EtherNet/IP interface.
  • Integrated web server for Tool Changer configuration and status.
  • One M12 D-Coded connector is provided on the Master module for Ethernet communications interface with the Master.
  • A standard 4-pin MiniFast connector is provided on the Master and Tool modules for Input and Output Power.
  • ATI’s Arc Prevention Circuit (patent pending) protects all electrical power contacts against reduced life that can be caused by loads with high inrush current during coupling/uncoupling.
  • Five (5) Tool-ID (0-9) switches provided reporting Line, Robot, and Tool number.
  • Lock, Unlock, and RTL sensing with LED cables on the Master.
  • Internal pin block for valve electrical connections.
  • Multi-function design requires fewer cables and connectors and allows for a compact assembly.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a RFID non-contact limit switch will allow the integrated solenoid valve to uncouple the Tool Changer only when the Tool is in the Stand.
  • Safety circuit meets ISO13849 PLd

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pin
  • Nitrile seals
Specification Value
Electrical Rating Power – 180 mA @ 24 VDC
Valve Power (switched Auxiliary Power) – 250 mA @ 24 VDC (Solenoid Valve) (only when locking or unlocking Tool Changer)
Pass-through Power – 5 Amp/20-29 VDC
Master Side Weight 1.09 kg
Tool Side Weight 0.69 kg
Number of Total Pins 8
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type Ethernet/IP
Download Download Type Language
DKL Module Drawing Drawings English
DKLZ1 Master, DKL Tool Ethernet Control Module Customer Drawing Drawings English
DKL Control & Signal Module Manual Manuals English
Download Description
9121-DKLZ1-M Master Side DKLZ1 Ethernet/IP Control Module
9121-DKL-T Tool side Ethernet/IP Module with 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Female MiniFast Connector for Input and Output Power, 5-pin M12 connector for TSI switch, Tool-ID 0-99999, supports Arc Prevention on the Master.
9121-DKL-M Master side Ethernet/IP Module with Integrated Ethernet Switch, 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Male MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables, 0-99999 Tool ID from the Tool Module also supported, Safety circuit meets ISO13849 PLd.
Part Number Description
Tool stand 9121-DKL-M EtherNet/IP Module with Integrated Ethernet Switch, 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Male MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool Module also supported. Mates with DKL-T. Safety circuit meets ISO13849 PLd – Master side
Tool stand 9121-DKL-T EtherNet/IP Module with 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Female MiniFast Connector for Input and Output Power, 5-pin M12 connector for TSI switch, Tool-ID, Supports Arc Prevention on the Master – Tool side
Tool stand 9121-DKLZ1-M Ethernet/IP Module with Integrated Ethernet Switch, 4-Pin Female M12 D-Coded connector for Ethernet communication, 4-Pin Male MiniFast Connector for Input and Output Power, TSI on the Tool, Arc Prevention applied to Input and Output power. Lock, Unlock, and RTL sensing with LED cables, 0-99999 Tool ID from the Tool Module also supported, Lock/Unlock Timeout Extended to 8 Seconds. ISO13849 PLd CERTIFICATION PENDING. Mates with DKL-T. – Master Side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..