Tool Changer Modules

PROFIBUS Modules: VG3

PROFIBUS Modules: VG3

Discrete PROFIBUS Pass-through Module

View all features
Model Number: VG3

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Discrete pass-through for PROFIBUS and Auxiliary power signals.
  • Standard 5-pin Mini connector provided for interfacing with Auxiliary power.
  • M12, B-coded connector provided for PROFIBUS interface.
  • No-Touch contacts on Master module.
  • IP65 moisture-proof when coupled.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
Specification Value
Electrical Rating 10 @ 4Amp/24VDC
Master Side Weight 0.66 kg
Tool Side Weight 0.52 kg
Number of Total Pins 10
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VG3 Modules Drawing Drawings English
VG3 Control & Signal Module Manual Manuals English
Download Description
9121-VG3-M Discrete PROFIBUS Pass-Through Master Module
9121-VG3-T Discrete PROFIBUS Pass-Through Tool Module
Part Number Description
Tool stand 9121-VG3-M Discrete PROFIBUS Pass-through Module – Master side
Tool stand 9121-VG3-T Discrete PROFIBUS Pass-through Module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..