Tool Changer Modules

PROFINET Modules: DL8

PROFINET Modules: DL8

PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd.

View all features
Model Number:  DL8

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • The DL8 modules allow for communication and control of the Tool Changer using PROFINET.
  • An integrated Ethernet switch allows a single PROFINET cable to control the Tool Changer and connect downstream PROFINET devices.
  • 5-Pin Push-Pull Connector for US1 and US2 power.
  • 10-Pin Push-Pull Hybrid Connection.
  • Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master.
  • 5-digit Tool-ID from the Tool module also supported (0-99999).
  • Safety circuit meets ISO13849 PLd.
  • Must use JR4, JU4, or JU5 Valve Adapters to control the Tool Changer locking mechanism.

Materials

  • Anodized aluminum housing
  • Precious-metal-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating Power Pass-through – 10 Amp
Signal – 3 Amp/30 VDC max.
Master Side Weight 1.22 kg
Tool Side Weight 1.08 kg
Number of Total Pins
Pins Description
Operational Temperature Range 0 °C to 50 °C
Signal Type
Download Download Type Language
DL8 Module Drawing Drawings English
DL8 Control & Signal Module Manual Manuals English
Download Description
9121-DL8-T PROFINET Module, one Ethernet port, supports 5-digit Tool-ID
9121-DL8-M PROFINET Module with integrated Ethernet switch
Part Number Description
An image representing that an image is missing 9121-DL8-M PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd – Master side
An image representing that an image is missing 9121-DL8-T PROFINET Module provides one Ethernet port and supports 5-digit Tool-ID through the Master module. RJ45 Push-Pull connector for Ethernet, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, 5-Pin M12 to support TSI on the Tool, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..