Tool Changer Modules

High-Current Modules: PG0

High-Current Modules: PG0

1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed)

View all features
Model Number:  PG0

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Components

Product Features

Features

  • Used as ground contact in welding.
  • Designed to carry high current from the robot to customer tooling.
  • Consists of one silver-plated copper contact, capable of carrying 600 Amps when coupled. The voltage should not exceed 800 Volts.
  • Accepts up to 4/0 AWG cable.
  • The installation of over-current protection in the primary power supply circuit is recommended.
  • No-Touch contact on Master side.

Materials

  • Silver-plated copper contact
  • Aluminum housing
  • Nitrile seal.
Specification Value
Electrical Rating 600 Amp/800V max. @ 100% Duty Cycle
Master Side Weight
Tool Side Weight
Number of Total Pins 1
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type High-Current Modules
Download Download Type Language
PG0 Module Drawing Drawings English
PG0 High Power Module Manual Manuals English
Download Description
9120-PG0-T High current Tool module, 1 contact, 600 amps, with Adapters
9120-PG0-M High current Master module, 1 contact, 600 amps, with Adapters
Part Number Description
An image representing that an image is missing 9120-FP-34NPT-PG0 3/4 NPT Fitting Plate Kit
Part Number Description
An image representing that an image is missing 9120-PG0-M 1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed)
An image representing that an image is missing 9120-PG0-T 1 contact, 600 Amps (not to exceed 800 Volts) module (Adapter plate needed)

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..