Tool Changer Modules

Primary Current Modules: PA2

Primary Current Modules: PA2

(3) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module

View all features
Model Number: PA2

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Components

Product Features

Features

  • Designed to carry high current from a power supply to customer tooling.
  • Three (3) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available

Materials

  • Precious metal-plated contacts.
Specification Value
Electrical Rating 200 Amp/600V @ 100% Duty Cycle
Master Side Weight 1.3 kg
Tool Side Weight 1.3 kg
Number of Total Pins 3
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type Primary Current Modules
Download Download Type Language
Primary Current Protective Bracket for Tool Side Drawings English
PA2 Module Drawing Drawings English
PA2 Primary Current Module Manual Manuals English
Download Description
9121-PA2-M (A End Open) Primary Current Master module with (3) contacts, #2 wire, 200A rating
9121-PA2-T (C End Open) Primary Current Tool module with (3) contacts, #2 wire, 200A rating
9121-PA2-T (A End Open) Primary Current Tool module with (3) contacts, #2 wire, 200A rating
9121-PA2-M (C End Open) Primary Current Master module with (3) contacts, #2 wire, 200A rating
Part Number Description
Tool stand 9005-20-1238 1-1/4 NPT Fitting Plate Kit
Tool stand 9005-20-1239 1-1/2 NPT Fitting Plate Kit
Tool stand 9005-20-1274 PG29 Fitting Plate Kit
Tool stand 9005-20-1528 PG36 Fitting Plate Kit
Tool stand 9005-20-1856 1-1/4 NPT Angled Fitting Plate Kit
Tool stand 9005-20-8849 Non-conductive 3x M20 Fitting Plate Kit with Cord Grips, 5-13mm cable range
Part Number Description
Tool stand 9121-PA2-M (3) Contacts, #2 wire, 200 Amp, 600V rating – Master side
Tool stand 9121-PA2-T (3) Contacts, #2 wire, 200 Amp, 600V rating – Tool side
Tool stand 9121-PAA-T Primary Current Protective Bracket for Tool Side. Used when no PA2 on Tool side of QC.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..