Tool Changer Modules

Primary Current Modules: PB4

Primary Current Modules: PB4

Primary Current Module, (1) contacts, #2 wire, 200A rating

View all features
Model Number: PB4

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules
Cover plates

Cover Plates: JPC1

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: GA2

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Components

Product Features

Features

  • Designed to carry high current from a power supply to customer tooling.
  • (1) rhodium-plated copper contacts, capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surface provides a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tip easily replaced, if required.
  • Recessed and shrouded Master side contact prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/4 NPT fitting plates currently available.

Materials

  • Precious metal-plated contacts.
Specification Value
Electrical Rating 200 Amp/600V max. @ 100% Duty Cycle
Master Side Weight 1.04 kg
Tool Side Weight 1.04 kg
Number of Total Pins 1
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type Primary Current Modules
Download Download Type Language
PB4 Module Drawing Drawings English
PBx High Current Module Manual (incl PB2, PB3, PB4, PB5) Manuals English
Download Description
9121-PB4-M (A End Open) Primary Current Master, (1) contacts, #2 wire, 200A rating
9121-PB4-M (B End Open) Primary Current Master, (1) contacts, #2 wire, 200A rating
9121-PB4-T (B End Open) Primary Current Tool, (1) contacts, #2 wire, 200A rating
9121-PB4-T (A End Open) Primary Current Tool, (1) contacts, #2 wire, 200A rating
Part Number Description
Tool stand 9005-20-1250 1-1/4 NPT Fitting Plate Kit
Tool stand 9005-20-1904 M16 X 1.5 Fitting Plate Kit
Part Number Description
Tool stand 9121-PB4-M Primary Current Module, (1) contacts, #2 wire, 200A rating – Master side
Tool stand 9121-PB4-T Primary Current Module, (1) contacts, #2 wire, 200A rating – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..