Tool Changer Modules

Primary Current Modules: PC2

Primary Current Modules: PC2

(5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module

View all features
Model Number:  PC2

Product Features Specifications Documents & Downloads Accessories Components

Product Features

Features

  • Product Designed to carry high current from a power supply to customer tooling.
  • Five (5) rhodium-plated copper contacts, each capable of carrying 200 Amps when coupled.
  • Voltage should not exceed 600 Volts.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 1/2 NPT fitting plates currently available.

Materials

  • Precious metal-plated contacts.
Specification Value
Electrical Rating 200 Amp/600V max. @ 100% Duty Cycle
Master Side Weight 1.63 kg
Tool Side Weight 1.59 kg
Number of Total Pins 5
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Type Primary Current Modules
Download Download Type Language
PC2 High Current Module Manual Manuals English
PAD Tool Protective Cover Module Drawing Drawings English
PC2 Module Drawing Drawings English
Part Number Description
An image representing that an image is missing 9005-20-1277 1-1/2 NPT Fitting Plate Kit
Part Number Description
An image representing that an image is missing 9121-PAD-T Protective Cover Module – Tool side
An image representing that an image is missing 9121-PC2-M (5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Master side
An image representing that an image is missing 9121-PC2-T (5) Contacts, #2 wire, 200 Amp, 600V Rating Primary Current Module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..