Product Features
Features
- Camera kit.
- Consists of GB8 Electrical Module, R4 Electrical Module, and JJ14 Mounting Adapter Assembly
- GB8 module and R4 module mounted to JJ14 mounting adapter assembly.
Materials
- GB8 – Aluminum housing and Delrin®.
- R4 – Nitrile seals.
- JJ14 – Aluminum adapter plate and Steel dowel pins.
| Specification | Value |
|---|---|
| Master Side Weight | 0.87 kg |
| Tool Side Weight | 0.73 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Camera Kit Module |
| Download | Description |
|---|---|
| 9121-UF2-M | Camera Kit Master Side |
| 9121-UF2-T | Camera Kit Tool Side |
- Filter by Part Number
- 9121-UF2-M
- 9121-UF2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-UF2-M | Camera Kit – Consists of GB8 Electrical Module, R4 Electrical Module, and JJ14 Mounting Adapter Assembly – Master side |
|
|
9121-UF2-T | Camera Kit – Consists of GB8 Electrical Module, R4 Electrical Module, and JJ14 Mounting Adapter Assembly – Tool side |
|