Utility Couplers

Utility Couplers: UC-GH5

Utility Couplers: UC-GH5

  • Manual coupler connects many lines at once.
  • (2) Mounting flats attach standard ATI utility modules.
  • Compact body size.
  • Hardened stainless steel alignment pins.
  • Patented latch draws in utilities.
  • Rated Life: 30,000 cycles.

Model Number:  UC-GH5

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • Manual coupler connects many lines at once.
  • (2) Mounting flats attach standard ATI utility modules.
  • Compact body size.
  • Hardened stainless steel alignment pins.
  • Patented latch draws in utilities.
  • Rated Life: 30,000 cycles.
Specification Value
Compliance Type None
Locking Type Manual
Minimum Coupling Force
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 2
Module Type Medium
Number of Ports 0
Port Type None
Weight 1.2 kg
X/Y Compliance Range
Z Compliance
Download Download Type Language
GH5 Utility Coupler Drawings English
GH5Z1 Utility Coupler Drawing Drawings English
GHx Utility Coupler Manual (Incl GH1,GH2,GH3,GH5,GH8) Manuals English
Download Description
UC-GH5 Master Manual Utility Coupler Base Assembly
UC-GH5 Tool Manual Utility Coupler Base Assembly

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..