Utility Couplers

Utility Couplers: UC-GL5

Utility Couplers: UC-GL5

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • Allows DL4 module direct-mount on flats B and D.

Model Number: UC-GL5

Product Features Specifications Documents & Downloads 3D CAD Models

Product Features

  • (4) Mounting flats attach standard ATI ledge-mount utility modules
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
  • Allows DL4 module direct-mount on flats B and D.
Specification Value
Compliance Type Integrated
Locking Type None
Minimum Coupling Force 2200 N
Minimum Operating Temperature -28.9 °C
Maximum Operating Temperature 65.6 °C
Module Flats 4
Module Type Heavy
Number of Ports 2
Port Type Checked
Weight 8.4 kg
X/Y Compliance Range ±4.1 mm
Z Compliance 2 mm
Download Download Type Language
GL5 Compliant Utility Coupler, G Port Thread Drawings English
GL5-R Utility Coupler Drawing Drawings English
GLx Utility Coupler Manual (incl GL1, GL2, GL2A, GL3, GL5, GL8) Manuals English
Download Description
UC-GL5 Master-Euro Compliant Utility Coupler with (2) G 1/2 Checked Ports & Short Alignment Pins
UC-GL5 Tool-Euro Utility Coupler with (2) G 1/2 Ports

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..