Material Removal Tools

Compliant Deburring Blade: CDB-8-11

Compliant Deburring Blade: CDB-8-11

  • Suited for light and medium effort deburring, chamfering, and scraping of plastic, aluminum, steel, and brass parts.
  • Great replacement for hand deburring operations.
  • Utilizes industry standard blades and media.
  • Floating radial and axial compliance reduces robot programming.
  • Compliance force adjustable by varying supply air pressure.
  • Mounts to a robot, bench, or fixture.

Model Number:  CDB-8-11

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • Suited for light and medium effort deburring, chamfering, and scraping of plastic, aluminum, steel, and brass parts.
  • Great replacement for hand deburring operations.
  • Utilizes industry standard blades and media.
  • Floating radial and axial compliance reduces robot programming.
  • Compliance force adjustable by varying supply air pressure.
  • Mounts to a robot, bench, or fixture.
Specification Value
Axial Compliance 8 mm
Axial Compliance Force 13 N – 67 N
Collet Single ball lock – interface to Noga or Shaviv blades
Media Changing Type Manual
Mounting Feature Rear dovetail only
Radial Compliance ±5.5º
Radial Compliance Force 25 N – 76 N
Weight 1.1 kg
Download Download Type Language
Compliant Deburr Blade (CDB) Drawing Drawings English
Compliant Deburring Blade Tool Manual (9150-CDB-x-xx-xxx) Manuals English
Download Description
9005-50-6115 (45 Degrees) QC-22T To Dovetail Style A 45u00b0 Interface Plate
9005-50-6080 Interface Plate Kit, Dovetail Style A to BC 50, (4) M6, Boss 31.5, Dowel 6
9005-50-6056 Bit Holder Tool Block, CDB
9150-CDB-8-11-000 Compliant Deburring Blade, 8mm Stroke, 11 Degree Radial Compliance
9005-50-6115 (90 Degrees) QC-22T To Dovetail Style A 90u00b0 Interface Plate
9005-50-1005 Rear Mount Adapter Kit (RC100 series, RC300 series)
Part Number Description
Dovetail blank kit 9005-50-1005 Dovetail Blank Kit “Style A” (CDB, RC100, RC300)
9005-50-6080

Dovetail BC50 Kit “Style A” (CDB, RC100, RC300) (4) M6, Boss 31.5, Dowel 6

9005-50-6081

Dovetail BC31.5 Kit “Style A” (CDB, RC100, RC300) (4) M5, Boss 20, Dowel 5

9005-50-6082

Dovetail BC31.5 Kit “Style A” (CDB, RC100, RC300) (7) M5, Boss 20, Dowel 5

9005-50-6115

QC-22T to Dovetail Style A 45⁰ and 90⁰ Interface Plate (CDB, RC100, RC300) BC63, M6, Boss 40, Dowel

9005-50-6069

CDB Insert, Style C, Scraper, Shaviv C42

Blade insert for CDB 9005-50-6071 CDB Insert, Style E, Blade, Shaviv E100
9005-50-6070

CDB Insert, Style D, Sheet Metal Scraper, Shaviv D80C

9005-50-6072

CDB Insert, Style E, Blade, Shaviv E100C

9005-50-6073

CDB Insert, Style E, Blade, Shaviv E100D

9005-50-6074

CDB Insert, Style E, Blade, Shaviv E200

9005-50-6075

CDB Insert, Style E, Blade, Shaviv E300

9005-50-6076

CDB Insert, Style E, Blade, Shaviv E320

9005-50-6078

CDB Insert, Style F, Countersink, Shaviv F20

9005-50-6079

CDB Insert, Style F, Countersink, Shaviv F26X

Bit holder tool block 9005-50-6056 Bit Holder Tool Block
Media tool change kit 9005-50-6052 Media Tool Change Kit
9005-50-6160

Coalescing Filter / Regulator Air Prep Kit (Dry Air). Air inlet 1/2″ NPT. Air outlet: 5/32″ tube fitting. Supplied with 10ft. Tubing for compliance air (5/32″).

9005-50-6164

Regulator, 1-60 psi, 1/4 NPT. Inlet: 1/4″ NPT. Outlet: 1/4″ NPT.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..