Tool Changers

QC-50 Tool Changer

QC-50 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • (16) M5 and (4) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 2.31 kg package
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 100 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
Model Number:  QC-50

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • (16) M5 and (4) 1/8 G (BSPP) Integrated air pass thrus ports in a compact 2.31 kg package
  • No-Touch locking technology allows up to 3.0 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to 100 mm ISO mounting pattern robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
  • Four (4) flats available to mount utility modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Specification Value
Locking Force @ 80 psi (5.5 bar) 5800 N
Maximum Locking Distance 2.54 mm
Passthrough Port Sizes (16) M5 and (4) 1/8 BSPP
Pneumatic Passthrough Port Quantity 20
Positional Repeatability 0.0152 mm
Suggested Payload Limit 50 kg
X/Y Static Moment Capacity 226 Nm
Z Static Moment Capacity 226 Nm
Master Side Weight 1.53 kg
Tool Side Weight 0.78 kg
Weight When Coupled 2.31 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
QC-50 Tool Changer Drawing Drawings English
QC-50 Tool Changer Manual Module Manuals English
Download Description
QC-50 Tool-Euro QC-50 Tool – Euro
QC-50 Master-Euro QC-50 Master – Euro
Part Number Description
Tool stand with tool changers TSM

The ATI Medium Tool Stand System, or TSM, is compatible with the medium range of Tool Changers. TSM Pin & Bushing supports QC-60 through QC-110. TSM V-Block supports QC-40 through QC-110. These systems are designed for maximum flexibility to fit most customer applications. The modular system allows you to build your own tool storage rack based on the number of tools, positioning, orientation, and mounting arrangements required. The TSM mounting options provide unique options to utilize a complete arrangement of modules, or use only the tooling-interface Pin and Bushing Modules and mount them on your own fixture.

Compatible Modules

66 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Cover plates

Cover Plates: JPC

Tool Changer Modules

High-Current Modules: PG3

Tool Changer Modules
Electrical tool changer utility modules

High-Current Modules: PG1

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..