Tool Changers

QC-1310 Tool Changer

QC-1310 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-1310 utilizes the same proven locking mechanism as the QC-310 Series Tool Changers – exceeding 2300 kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and control module options – making it easy to add and remove modules.
  • Stack Height when Locked: 5.20 inch (132.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Model Number:  QC-1310

Product Features Specifications Documents & Downloads Payload Chart

Product Features

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Moment Capacity and Strength: The QC-1310 utilizes the same proven locking mechanism as the QC-310 Series Tool Changers – exceeding 2300 kg robot load specifications.
  • Internally Routed Cabling: Supports integrated valve and control module options – making it easy to add and remove modules.
  • Stack Height when Locked: 5.20 inch (132.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Specification Value
Locking Force @ 80 psi (5.5 bar) 110000 N
Maximum Locking Distance 1.65 mm
Positional Repeatability 0.0152 mm
Suggested Payload Limit 2990 kg
X/Y Static Moment Capacity 11000 Nm
Z Static Moment Capacity 12600 Nm
Master Side Weight 43.1 kg
Tool Side Weight 21.3 kg
Weight When Coupled 64.4 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Download Download Type Language
9630-20-1310 Drawings English
9620-20-B-1310 SERIES BASE TOOL CHANGER Manuals English

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..