Tool Changers

QC-1510 Tool Changer

QC-1510 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Payload and Moment Capacity: The QC-1510 uses three QC-510 locking mechanisms to achieve strength and proven reliability.
  • Internally Routed Cabling: Supports integrated valve and DeviceNet options – making it easy to add and remove the valve.
  • Stack Height when Locked: 5.756 in. (146.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Model Number:  QC-1510

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • Modular Construction: High power, coolant, servo, communication, and discrete signal capabilities are built into separate modules making maintenance easy – increasing commonality and flexibility for the customer.
  • Extremely High Payload and Moment Capacity: The QC-1510 uses three QC-510 locking mechanisms to achieve strength and proven reliability.
  • Internally Routed Cabling: Supports integrated valve and DeviceNet options – making it easy to add and remove the valve.
  • Stack Height when Locked: 5.756 in. (146.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
Specification Value
Locking Force @ 80 psi (5.5 bar) 190000 N
Maximum Locking Distance 1.65 mm
Positional Repeatability 0.0152 mm
Suggested Payload Limit 4080 kg
X/Y Static Moment Capacity 16300 Nm
Z Static Moment Capacity 13900 Nm
Master Side Weight 63 kg
Tool Side Weight 27.7 kg
Weight When Coupled 90.7 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Download Download Type Language
QC-1510 Tool Changer Drawing Drawings English
QC-1510 Series Base Tool Changer Manual Module Manuals English
Download Description
QC-1510 Master QC-1510 Master Assembly with PNP Lock/Unlock and Ready-To-Lock Sensing and LED Cables
QC-1510 Tool QC-1510 Tool
Part Number Description
Mount adapter tool changer utility modules JJ10 Dual Ledge Mount Adapter Module
Ledge mount adapter JJ16 Rail Style, Ledge Mount Adapter, 7-Positions
Adapter kit JJ2 Adapter Assembly – Used to mount Single or Dual J16 pattern modules to QC
Adapter kit JJ3 Single or Dual J16 Mounting Adapter Assembly (5″ Adapter width)
Adapter kit JJ6 Spacer Module Adapter – Use opposite NA2/NA3 Tool Hooks
Adapter kit JM2 Adapter Assembly – Used to mount PG0, PN2, or HA6 modules to QC
Adapter kit JM4 Adapter Assembly for V300 Module
Valve adapter JU10 Valve Adapter that allows use of the CYE control module with QC-210 Family of Tool Changers
Air adapter Jxx-AIR-2 Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware.

Compatible Modules

75 Results

Product Category

Tool Changer Modules

Servo Modules: RES10B

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: RES17

Tool Changer Modules
Alignment tool changer utility modules

Alignment Modules: JL3

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EN56

Tool Changer Modules
Servo tool changer utility modules

Servo Modules: EF9

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..