Tool Changers

QC-835 Tool Changer

QC-835 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Flexibility: The QC-835 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
  • Ease of Integration and Maintenance: Engineered for simplicity, Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
  • Direct mounting to ISO 9409-1-125-6/10-M10 and ISO 9409-1-160-10-M10/M12 robot wrists.
  • Stack Height: The QC-835 maintains an overall stack height (Master and Tool) of 100mm.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Model Number:  QC-835

Product Features Specifications Documents & Downloads 3D CAD Models Payload Chart

Product Features

  • Flexibility: The QC-835 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
  • Ease of Integration and Maintenance: Engineered for simplicity, Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
  • Direct mounting to ISO 9409-1-125-6/10-M10 and ISO 9409-1-160-10-M10/M12 robot wrists.
  • Stack Height: The QC-835 maintains an overall stack height (Master and Tool) of 100mm.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
  • Integrated pneumatic pass-through for reliable supply to downstream tooling and control of Tool Changer locking mechanism.
  • No-Touch Locking™ overcomes 0.06 in (1.5 mm) pickup gaps for easy robot teaching.
  • Mounting for optional utility modules. Three (3) flats available, one (1) flat will include Seires 8 and 9121 compatibility. One additional flat is dedicated to mount a control module and valve.
  • Tool stand mounting flat. Separate flat reserved for mounting QC to Tool stand.
Specification Value
Locking Force @ 80 psi (5.5 bar) 21000 N
Maximum Locking Distance 1.52 mm
Passthrough Port Sizes (1) G1/2 (BSPP)
Pneumatic Passthrough Port Quantity 1
Positional Repeatability 0.0152 mm
Suggested Payload Limit 300 kg
X/Y Static Moment Capacity 2000 Nm
Z Static Moment Capacity 1200 Nm
Master Side Weight 7.8 kg
Tool Side Weight 4.49 kg
Weight When Coupled 12.3 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads BSPP/G Threads
Download Download Type Language
QC-835 Tool Changer Drawing Drawings English
QC-835 Tool Changer Manual Manuals English
Download Description
QC-835 Tool QC-835 Tool
QC-835 Master QC-835 Master

Compatible Modules

4 Results

Product Category

Product Tag

Tool Changer Modules New
An image representing that an image is missing

High-Current Modules: PY4X

Tool Changer Modules New

PROFINET Modules: CYP1

Tool Changer Modules
EtherNet and IP tool changer utility modules

EtherNet/IP Modules: CYE1

Tool Changer Modules New
Vacuum and air tool changer utility modules

Fluid/Air Module: V34

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..