Tool Changers

QC-850 Tool Changer

QC-850 Tool Changer

ATI Robotic Tool Changers enable fully automated end-effector exchange with secure locking, utility pass-through, and high repeatability. Engineered for harsh environments and high-cycle use, they boost uptime, flexibility, and productivity in robotic automation.

  • Flexibility: QC850 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
  • Ease of Integration and Maintenance: Engineered for simplicity, the Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
  • Direct mounting to ISO 9409-1-200-10-M12/M16 robot wrists.
  • Stack Height: The QC-850 maintains and overall stack-height (master & tool) of 100mm.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
Model Number:  QC-850

Product Features Specifications Documents & Downloads Payload Chart

Product Features

  • Flexibility: QC850 is a modular, high-value solution for automated tooling exchange perfect for material handling and joining applications in the automotive sector.
  • Ease of Integration and Maintenance: Engineered for simplicity, the Series 8 is easy to integrate, operate, and maintain, ensuring a seamless addition to your existing systems.
  • Direct mounting to ISO 9409-1-200-10-M12/M16 robot wrists.
  • Stack Height: The QC-850 maintains and overall stack-height (master & tool) of 100mm.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
  • Integrated pneumatic pass-through for reliable supply to downstream tooling and control of tool changer locking mechanism.
  • No-Touch Locking™ overcomes 0.06 inch (1.5 mm) pickup gaps for easy robot teaching.
  • Mounting for optional utility modules. Three (3) flats available, one (1) flat will include Series 8 and 9121 module compatibility. One additional flat is dedicated to mount control module and valve.
  • Tool stand mounting flat. Separate flat reserved for mounting QC to tool stand.
Specification Value
Description Quick-Change Master
Lock Sensing integrated
Suggested Payload Limit 700 kg
Locking Force 48000 N
Repeatability 0.015 mm
Weight 11.5 kg
Robot/Tool Mounting Pattern ISO 9409-1-200-10-M12
Pneumatic Feed-Throughs, Type I G1/2″ at 1,600 l/min
Pneumatic Feed-Throughs, Type II –
Lock/Unlock Pneumatic Connection Valve adapter
Static Moment Mxy 3510 Nm
Static Moment Mz 2110 Nm
Dynamic Moment Mxy 7000 Nm
Dynamic Moment Mz 6300 Nm
Max Moment Mxy 15000 Nm
Max Moment Mz 13500 Nm
Max Locking Offset, Z 1.5 mm
Max Locking Offset, XY ±2 mm
Max Locking Offset, XY Angular ±0.7°
Max Locking Offset, Z Angular ±1°
Min./max. Ambient Temperature 5/60°C
Min./max. Operating Pressure 4.2/8.3 bar
Opening/Closing Time 0.5/0.5s
Cylinder Volume per double stroke 550 cm³
Mounting for Control Module Flat A
Special Properties Master also allows robot mounting pattern ISO 9409-1-200-10-M16.
Download Download Type Language
QC-850 Tool Changer Drawing Drawings English
QC-850 Tool Changer Manual Manuals English

Compatible Modules

4 Results

Product Category

Product Tag

Tool Changer Modules New
An image representing that an image is missing

High-Current Modules: PY4X

Tool Changer Modules New

PROFINET Modules: CYP1

Tool Changer Modules
EtherNet and IP tool changer utility modules

EtherNet/IP Modules: CYE1

Tool Changer Modules New
Vacuum and air tool changer utility modules

Fluid/Air Module: V34

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..