Tool Changers

MC-10 Manual Tool Changer

MC-10 Manual Tool Changer

ATI Manual Tool Changers provide a simple, reliable solution for quickly switching end-effectors without the need for tools or power. Designed for ease of use and repeatable alignment, they reduce downtime and improve flexibility in collaborative, lab, or low volume applications.

  • (4) M5 or #10-32 Integrated air pass thrus ports in a compact 381 gram package
  • Designed for cobot applications up to 5kg.
  • Lock and Unlock visual indicators.
  • Tactile “Click” for Lock and Unlock.
  • One (1) flat for adding module electrical utilities
Model Number:  MC-10

Product Features Specifications Documents & Downloads 3D CAD Models Accessories

Product Features

  • (4) M5 or #10-32 Integrated air pass thrus ports in a compact 381 gram package
  • Designed for cobot applications up to 5kg.
  • Lock and Unlock visual indicators.
  • Tactile “Click” for Lock and Unlock.
  • One (1) flat for adding module electrical utilities
  • Supports multiple mounting patterns with interface plates
  • Ergonomic collar design.
    Specification Value
    Passthrough Port Sizes (4) M5 or #10-32 Air Only
    Pneumatic Passthrough Port Quantity 4
    Positional Repeatability 0.0889 mm
    Suggested Payload Limit 5 kg
    X/Y Static Moment Capacity 3.73 Nm
    Z Static Moment Capacity 12.4 Nm
    Master Side Weight 0.295 kg
    Tool Side Weight 0.0862 kg
    Weight When Coupled 0.381 kg
    Actuation Type Manual
    Robot Wrist Type Standard
    Color Black
    Port Threads M5 Threads
    Download Download Type Language
    MC-10 Manual Coupler Drawing Drawings English
    MC-10 Manual Coupler Drawing (Black) Drawings English
    MC-10 Tool Changer Manual Manuals English
    Download Description
    MC-10 Master MC-10 Manual Coupler Base Master with (4) M5 Ports, Orange Body
    MC-10 Tool-B MC-10 Manual Coupler Base Tool with (4) M5 Ports, Black Body
    MC-10 Tool MC-10 Manual Coupler Base Tool with (4) M5 Ports, Orange Body
    MC-10 Master-B MC-10 Manual Coupler Base Master with (4) M5 Ports, Black Body
    Part Number Description
    Interface plate assembly 9122-010T-IP-11309 IP Assembly for MC-10T to BC50, (4) M6, Recess 31.5, Dowel 6.
    Interface plate assembly 9122-010M-IP-10308 IP Assembly for MC-10M to BC50, (4) M6, Boss 31.5, Dowel 6.
    3405-1220004-01

    Air Fitting, Straight, Internal Hex, M5 Male Thread x 4mm Tube, FESTO QSM-M5-4-I Master or Tool side

    3405-2220023-01

    Fitting, Swivel Elbow, M5 Male x 4mm Tube Tool side only

    Compatible Modules

    1 Result

    Product Category

    Tool Changer Modules
    Electrical tool changer utility modules

    Electrical Modules: MM8

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..