Tool Changer Stands

TSM Modular Tool Stand for Medium Tool Changers

TSM Modular Tool Stand for Medium Tool Changers

The ATI Medium Tool Stand System, or TSM, is compatible with the medium range of Tool Changers. TSM Pin & Bushing supports QC-60 through QC-110. TSM V-Block supports QC-40 through QC-110. These systems are designed for maximum flexibility to fit most customer applications. The modular system allows you to build your own tool storage rack based on the number of tools, positioning, orientation, and mounting arrangements required. The TSM mounting options provide unique options to utilize a complete arrangement of modules, or use only the tooling-interface Pin and Bushing Modules and mount them on your own fixture.

Model Number: TSM

Product Features Documents & Downloads Accessories

Product Features

  • Modular System Allows for Customization
  • Pins and Bushings – Hardened steel to provide repeatable tool drop-off
  • Use Extruded Rail and Base, or mount the Racks on your own Platform
  • Dual taper pins aid in robot programming
  • Proximity Sensor Option
  • Adapts to TSL or TSS tool stands as well
    Download Download Type Language
    TSM Tool Stand Manual Manuals English
    TSM System with 48” Post Module, Adapter Modules, Horizontal Modules, Horizontal Extension Modules, V-Block Horizontal Mounting Modules, and QC-100 Tooling Interface Plates Drawings English
    TSM System with 48” Post Module, V-Block Vertical Mounting Module, Sensor Module, Proximity Sensor, and Vertical Tooling Interface Plate Drawings English
    TSM System with 48” Post Module, Horizontal Module, (4)Tool Hanger Mounting Modules, (4) Tool Hangers for a QC-71 Drawings English
    TSM Tooling Interface Plate for QC-76 – Blank Drawings English
    TSM Tooling Interface Plate for QC-110 – Blank Drawings English
    TSM Pin & Bushing Mounting Module – Rigid Drawings English
    TSM Tooling Interface Plate – Blank Drawings English
    TSM Tooling Interface Plate – Blank Drawings English
    Part Number Description
    9120-TSM-HBB-9223

    TSM Tooling Interface Plate – Blank

    9120-TSM-HBQ-8439

    TSM Tooling Interface Plate for QC-110 – Blank

    9120-TSM-HBQ-9224

    TSM Tooling Interface Plate for QC-76 – Blank

    9120-TSM-VBB-8441

    TSM Tooling Interface Plate – Blank

    Compatible Modules

    Talk to an Expert

    Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..