Tool Changers

QC-7

QC-7-B Tool Changer

  • Pneumatically Actuated
  • 16 kg Suggested Payload Limit
Model Number:  tool-changers-qc-7

Product Features Specifications Documents & Downloads 3D CAD Models Accessories Payload Chart

Product Features

  • (5) M5 or #10-32 Integrated air pass thrus ports in a compact 281 gram package
  • No-Touch locking technology allows up to 1.5 mm plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Direct mounting to ISO 9409-1-31.5-4-M5 robot wrists to minimize stack height. Also supports additional mounting patterns
  • All locking parts are made of Rc58 stainless steel.
  • Two (2) flats available to mount electrical modules for increased functionality
  • Alignment features in Tool Changer body for greater torsional strength and better serviceability.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
  • Configurable pneumatic ports in QC Tool for radial or axial pass-through.
  • Available with Slotted Tool for light-duty, economical tool storage.
  • Supplied with lock/unlock air fittings for 4mm (5/32″) tubing.
Specification Value
Locking Force @ 80 psi (5.5 bar) 980 N
Maximum Locking Distance 1.52 mm
Passthrough Port Sizes (5) M5 or #10-32
Pneumatic Passthrough Port Quantity 5
Positional Repeatability 0.0102 mm
Suggested Payload Limit 16 kg
X/Y Static Moment Capacity 20.3 Nm
Z Static Moment Capacity 12.4 Nm
Master Side Weight 0.2 kg
Tool Side Weight 0.0816 kg
Weight When Coupled 0.281 kg
Actuation Type Pneumatic
Robot Wrist Type Standard
Color Black
Port Threads M5 Threads
Download Download Type Language
9630-20-007CM 007DT Drawings English
9630-20-007CM 007ST Drawings English
9630-20-COB-CRX10-007-01 Drawings English
9630-20-COB-ISO50-007-01 Drawings English
9630-20-COB-UR-007-01 Drawings English
9610-20-3939 Manuals English
9620-20-B-7 Series Base Tool Changer with Proximity Sensors Manuals English
9620-20-B-CRX PLUGIN Manuals English
Download Description
QC-7 Master-B QC-7 Master-B
QC-7 Tool-B QC-7 Tool-B
QC-7 Slotted Tool-B QC-7 Slotted Tool-B
Part Number Description
9120-TSS-TH-11391

QC-7 Tool Hook Module

9120-TSS-MMS-11345

TSS Slotted Tool Nest for QC-7

9120-TSS-VBB-7963

TSS Vertical Tooling Interface Plate – Blank

Compatible Modules

11 Results

Product Category

Tool Changer Modules

Electrical Modules: ML8

Tool Changer Modules

Electrical Modules: ML12

Tool Changer Modules

Electrical Modules: KF19

Tool Changer Modules
Electrical tool changer utility modules

Electrical Modules: K5

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..