Product Features
- (2) 1/8 G (BSPP) and (4) M5 Integrated air pass thrus ports in a compact 1.66 kg package
- No-Touch locking technology allows up to 1.5 mm plate separation when locking.
- Patented Fail-Safe locking mechanism design results in low force acting on the piston.
- Direct mounting to ISO 9409-1-40-4-M6 and ISO 9409-1-50-4-M6 robot wrists to minimize stack height. Also supports additional mounting patterns
- All locking parts are made of Rc58 stainless steel.
- Three (3) flats available to mount utility modules for increased functionality
- Alignment features in Tool Changer body for greater torsional strength and better serviceability.
- Integrated Lock/Unlock sensing to communicate status. No SIP required.
| Specification | Value |
|---|---|
| Locking Force @ 80 psi (5.5 bar) | 2900 N |
| Maximum Locking Distance | 1.52 mm |
| Passthrough Port Sizes | (2) 1/8 NPT; (4) #10-32 |
| Pneumatic Passthrough Port Quantity | 6 |
| Positional Repeatability | 0.0152 mm |
| Suggested Payload Limit | 35 kg |
| X/Y Static Moment Capacity | 56.5 Nm |
| Z Static Moment Capacity | 78 Nm |
| Master Side Weight | 0.984 kg |
| Tool Side Weight | 0.671 kg |
| Weight When Coupled | 1.66 kg |
| Actuation Type | Pneumatic |
| Robot Wrist Type | Standard |
| Color | Black |
| Port Threads | BSPP/G Threads |
| Download | Description |
|---|---|
| QC-29 Master-Euro | QC-29 Master Euro |
| QC-29 Tool-Euro | QC-29 Tool Euro |
- Filter by Part Number
- 9120-TSS-HBQ-11659
- 9120-TSS-VBQ-8206
- 9120-TSS-VBB-7963
| Part Number | Description | ||
|---|---|---|---|
|
9120-TSS-HBQ-11659 |
TSS Tooling Interface Plate for QC-29 – Blank |
|
|
9120-TSS-VBQ-8206 |
TSS Pin & Bushing Vertical Tooling Interface plate w/J16 Pattern – notched |
|
|
9120-TSS-VBB-7963 |
TSS Vertical Tooling Interface Plate – Blank |
|