Product Features
Features
- Provides air and vacuum service from the Master to the Tool plates.
- (4) 3/8 NPT air ports.
- (2) 3/4 NPT vacuum ports (Master and Tool).
- 100 psi (6.9 bar) maximum.
Materials
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 0.84 kg |
| Tool Side Weight | 1.16 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AC2-T | Pneumatic tool module with (4) 3/8u201d NPT self-sealing ports and (2) u00beu201d NPT vacuum ports |
| 9121-AC2-M | Pneumatic master module with (4) 3/8u201d NPT self-sealing ports and (2) u00beu201d NPT vacuum ports |
- Filter by Part Number
- 9121-AC2-M
- 9121-AC2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AC2-M | (4) 3/8 NPT self-sealing ports, and (2) 3/4 NPT vacuum ports |
|
|
9121-AC2-T | (4) 3/8 NPT pass-through ports, and (2) 3/4 NPT vacuum ports |
|
