Product Features
- Provides air service from the Master to the Tool plates.
- G 3/4 (BSPP) ports.
- (2) self-sealing ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
| Specification | Value |
|---|---|
| Flow Rating | |
| Master Side Weight | |
| Tool Side Weight | 1.02 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
- Filter by Type
- Manuals
| Download | Download Type | Language |
|---|---|---|
| 9620-20-D-AL2 | Manuals | English |
| Download | Description |
|---|---|
| 9121-AL2-M | Pneumatic Master Module with (2) 3/4 G self-sealing ports |
| 9121-AL2-T | Pneumatic Module with (2) 3/4 G self-sealing ports |
- Filter by Part Number
- 9121-AL2-M
- 9121-AL2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AL2-M | (2) G 3/4 (BSPP) self-sealing ports – Air Only Module |
|
|
9121-AL2-T | (2) G 3/4 (BSPP) self-sealing ports – Air Only Module |
|
