Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 1/2 (BSPP) ports.
- (4) self-sealing ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 3.1 |
Master Side Weight | 1.20 kg |
Tool Side Weight | 0.86 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9121-AQ7-T | Pneumatic module with (4) u00bd G pass-through ports – Tool Side |
9121-AQ2-T | Pneumatic tool module with (4) u00bdu201d G self-sealing ports |
9121-AQ2-M | Pneumatic master module with (4) u00bd G self-sealing ports |
- Filter by Part Number
- 9121-AQ2-M
- 9121-AQ2-T
- 9121-AQ7-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-AQ2-M | (4) G 1/2 (BSPP) self-sealing ports – Air Module only – Master side |
|
![]() |
9121-AQ2-T | (4) G 1/2 (BSPP) self-sealing ports – Air Module only – Tool side |
|
![]() |
9121-AQ7-T | (4) G 1/2 (BSPP) pass-through ports – Air Module only – Tool side |
|